目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MDKOJ 45 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone with O-Ring for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Metric 37° conical seal high pressure
Powered by
CAD模型選擇
{voss/3_larga/mdk37_dichtkegel_37/mdk37_mdkoj_45.prj},{NB=S80820625025},{BZ=S80820625025},{DN=25.000},{CH=41.000},{L=169.500},{C=19.000},{H=39.000},{M=95.500},{G=650.000},{FX=33.337},{ORX=1.500},{L1=1.330},{L2=14.000},{L3=1.000},{L4=2.000},{L5=15.301},{L6=34.500},{L7=1.700},{L8=3.300},{L9=22.000},{L10=30.000},{L11=92.000},{L12=79.000},{L13=64.250},{L14=57.750},{L15=56.000},{L16=21.347},{W1=40.500},{W2=34.000},{W3=31.300},{W4=31.400},{W5=27.900},{W6=29.000},{W7=35.000},{W8=25.000},{W9=27.500},{W10=24.700},{W11=23.250},{OS=43.500},{R1=0.300},{R2=0.800},{R3=0.500},{R4=1.000},{K1=2.107},{AU1=6.768},{AU2=0.200},{VK=MDKOJ 45 1\"5/16-12 25},{BZLARGA=7000305800},{VKLARGA=HF/37-SWE45-25-DN25-IL},{INFO=Catalogue},{INFO2=Info},{F=1 5/16” - 12 UN}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
S80820619019
S80820619019
MDKOJ 45 1"1/16-12 19
7000305700
HF/37-SWE45-20-DN19-IL
1 1/16” - 12 UN
3/4”
19.000
32.000
140.000
14.000
34.500
78.000
19x1,5
340.000
S80820625025
S80820625025
MDKOJ 45 1"5/16-12 25
7000305800
HF/37-SWE45-25-DN25-IL
1 5/16” - 12 UN
1”
25.000
41.000
169.500
19.000
39.000
95.500
25x1,5
650.000
S80820632032
S80820632032
MDKOJ 45 1"5/8-12 32
7000305900
HF/37-SWE45-30-DN32-IL
1 5/8” - 12 UN
1 1/4”
31.000
50.000
199.000
25.000
49.500
119.000
31,47x1,78
1070.000
S80820638038
S80820638038
MDKOJ 45 1"7/8-12 38
7000306000
HF/37-SWE45-38-DN38-IL
1 7/8” - 12 UN
1 1/2”
38.000
55.000
233.000
31.000
58.000
141.500
37,82x1,78
1850.000
S80820650050
S80820650050
MDKOJ 45 2"1/2-12 50
7000306100
HF/37-SWE45-50-DN51-IL
2 1/2” - 12 UN
2”
51.000
75.000
275.000
41.000
64.000
171.000
50x2
3040.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表