目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MORFS 45 (ISO 12151-1 (ISO 8434-3)) - Face seal Female Fittings for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Metric conical seal high pressure
Powered by
CAD模型選擇
{voss/3_larga/mdkso_dichtkegel_sonstige/mdkso_morfs_45.prj},{NB=7000307300},{BZ=7000307300},{DN=19.000},{CH=41.000},{L=135.500},{C=14.000},{H=29.500},{M=73.500},{G=370.000},{FX=36.512},{L1=1.391},{L2=15.000},{L3=0.000},{L4=2.000},{L5=25.500},{L6=13.500},{L7=7.000},{L8=14.000},{L9=67.000},{L10=53.250},{L11=47.750},{L12=46.450},{L13=17.332},{L14=0.000},{W1=40.500},{W2=37.000},{W3=34.200},{W4=34.500},{W5=30.000},{W6=30.300},{W7=22.000},{W8=19.500},{W9=22.000},{W10=18.200},{OS=33.000},{R1=0.400},{R2=0.400},{R3=0.300},{R4=0.400},{R5=0.500},{R6=1.000},{A1=1.000},{A2=0.250},{A3=0.000},{K1=60.000},{K2=3.077},{AU1=2.500},{AU2=0.500},{DW1=33.000},{DW2=0.800},{DL=1.000},{VERSS=1.000},{VK=HF/90-SWE45-25-DN19-IL},{BZLARGA=S80840628019}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
G
重量
[mm]
7000307200
7000307200
HF/90-SWE45-20-DN19-IL
S80840622019
MORFS 45 1"3/16-12 19
1 3/16” - 12 UN
3/4”
19.000
36.000
133.000
14.000
26.500
71.000
310.000
7000307300
7000307300
HF/90-SWE45-25-DN19-IL
S80840628019
MORFS 45 1"7/16-12 19
1 7/16” - 12 UN
3/4”
19.000
41.000
135.500
14.000
29.500
73.500
370.000
7000307400
7000307400
HF/90-SWE45-25-DN25-IL
S80840628025
MORFS 45 1"7/16-12 25
1 7/16” - 12 UN
1”
25.000
41.000
160.500
19.000
31.000
86.500
520.000
7000307500
7000307500
HF/90-SWE45-30-DN32-IL
S80840635032
MORFS 45 1"11/16-12 32
1 11/16” - 12 UN
1 1/4”
31.000
50.000
178.000
25.000
34.500
98.000
750.000
7000307600
7000307600
HF/90-SWE45-38-DN38-IL
S80840642038
MORFS 45 2"-12 38
2” - 12 UN
1 1/2”
38.000
60.000
209.000
31.000
39.000
117.500
1125.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表