目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
PF 13 SKIVE - Swaged Ferrules; Swaged ferrule for SAE 100 R2A / R2AT EN 853 2ST / 2SN EN 856 4SP / R12 hose
VOSS
Catalogue Hose Couplings
Swaged Ferrules
Powered by
CAD模型選擇
{voss/3_larga/pf_pressfassung/pf_pf13.prj},{NB=7000220000},{BZ=7000220000},{VK=HF-FER-DN16-OS-MORS},{BZLARGA=S3000345000016},{VKLARGA=PF 13 16},{INFO=Catalogue},{INFO2=Info},{DN2=5/8”},{DN=16.000},{A=33.000},{B=38.000},{G=78.000},{L1=28.300},{L2=33.400},{L3=35.500},{W1=30.500},{W2=27.700},{W3=25.700},{W4=21.700},{AU1=0.000},{R=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN2
ⁿ/ₐ
DN
[mm]
A
[mm]
B
[mm]
G
重量
[g]
7000220000
7000220000
HF-FER-DN16-OS-MORS
S3000345000016
PF 13 16
5/8”
16.000
33.000
38.000
78.000
7000220100
7000220100
HF-FER-DN19-OS-MORS
S3000345000019
PF 13 19
3/4”
19.000
38.000
42.500
118.000
7000220200
7000220200
HF-FER-DN25-OS-MORS
S3000345000025
PF 13 25
1”
25.000
46.000
51.000
194.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表