目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
PF 22 NO SKIVE - Swage Ferules; Swaged ferrule for SAE 100 R1AT-R2AT EN 853 1SN-2SN EN 857 2SC hose
VOSS
Catalogue Hose Couplings
Swaged Ferrules
Powered by
CAD模型選擇
{voss/3_larga/pf_pressfassung/pf_pf22.prj},{NB=7000029100},{BZ=7000029100},{VK=HF-FER-DN12-KLM},{BZLARGA=S3000245000013},{VKLARGA=PF 22 13},{INFO=Catalogue},{INFO2=Info},{DN2=1/2”},{DN=12.000},{A=29.000},{B=32.000},{G=42.000},{L1=25.000},{L2=0.000},{L3=26.000},{L4=29.500},{L5=24.134},{L6=0.000},{W1=26.600},{W2=18.300},{W3=22.500},{W4=18.300},{W5=28.000},{W6=0.000},{AU1=0.250},{AU2=0.300},{R1=0.500},{R2=0.500},{R3=0.300},{K1=0.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN2
ⁿ/ₐ
DN
[mm]
A
[mm]
B
[mm]
G
重量
[g]
7000028700
7000028700
HF-FER-DN05-KLM
S3000245000005
PF 22 05
3/16”
5.000
21.000
23.500
22.000
7000028800
7000028800
HF-FER-DN06-KLM
S3000245000006
PF 22 06
1/4”
6.000
23.000
30.000
38.000
7000028900
7000028900
HF-FER-DN08-KLM
S3000245000008
PF 22 08
5/16”
8.000
24.000
30.000
38.000
7000029000
7000029000
HF-FER-DN10-KLM
S3000245000010
PF 22 10
3/8”
10.000
26.000
31.000
38.000
7000029100
7000029100
HF-FER-DN12-KLM
S3000245000013
PF 22 13
1/2”
12.000
29.000
32.000
42.000
7000029200
7000029200
HF-FER-DN16-KLM
S3000245000016
PF 22 16
5/8”
16.000
33.000
36.000
60.000
7000029300
7000029300
HF-FER-DN19-KLM
S3000245000019
PF 22 19
3/4”
19.000
37.000
42.500
84.000
7000029400
7000029400
HF-FER-DN25-KLM
S3000245000025
PF 22 25
1”
25.000
46.000
51.000
125.000
7000029500
7000029500
HF-FER-DN32-KLM
S3000245000032
PF 22 32
1 1/4”
31.000
59.000
57.500
248.000
7000029600
7000029600
HF-FER-DN38-KLM
S3000245000038
PF 22 38
1 1/2”
38.000
67.000
60.500
359.000
7000029700
7000029700
HF-FER-DN51-KLM
S3000245000050
PF 22 50
2”
51.000
80.000
74.000
544.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表