目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
PF 23 NO SKIVE - Swage Ferules; Crimp ferrule for Thermoplastic SAE 100 R7 R8 EN 855 R7 R8 1 steel Braid and EN 857 1SC
VOSS
Catalogue Hose Couplings
Swaged Ferrules
Powered by
CAD模型選擇
{voss/3_larga/pf_pressfassung/pf_pf23.prj},{NB=7000220400},{BZ=7000220400},{VK=HF-FER-DN06-JPQ},{BZLARGA=S3000150000006},{VKLARGA=PF 23 06},{INFO=Catalogue},{INFO2=Info},{DN2=1/4”},{DN=6.000},{A=18.000},{B=30.500},{G=19.000},{L1=28.200},{L2=22.600},{L3=28.000},{L4=22.500},{L5=0.000},{L6=0.000},{W1=15.300},{W2=15.000},{W3=16.000},{W4=11.200},{W5=0.000},{W6=0.000},{AU1=0.750},{AU2=0.300},{R1=0.300},{R2=0.000},{R3=0.500},{K1=75.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN2
ⁿ/ₐ
DN
[mm]
A
[mm]
B
[mm]
G
重量
[g]
7000220300
7000220300
HF-FER-DN05-JPQ
S3000150000005
PF 23 05
3/16”
5.000
14.000
26.500
9.000
7000220400
7000220400
HF-FER-DN06-JPQ
S3000150000006
PF 23 06
1/4”
6.000
18.000
30.500
19.000
7000220500
7000220500
HF-FER-DN08-JPQ
S3000150000008
PF 23 08
5/16”
8.000
19.000
32.000
19.000
7000220600
7000220600
HF-FER-DN10-JPQ
S3000150000010
PF 23 10
3/8”
10.000
22.000
33.000
26.000
7000220700
7000220700
HF-FER-DN12-JPQ
S3000150000013
PF 23 13
1/2”
12.000
26.000
34.000
38.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表