GPS-1 to GPS-6 - Drive Belt Gears - 32 Pitch (.0982 Circular Pitch) - 20° Pressure Angle
WMBerg
INCH
Chain and Belt Drives
Flex-E-Belt® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_belt_drive_system/a26.prj},{NB=GPS-3},{PN=GPS-3},{DES=Drive Belt Gear},{CN=Master Inch/Metric Catalog},{CP=A20},{MAT=303 Stainless Steel},{P=32},{N=16},{F=3/16},{X=MIN},{Y=3.187},{PD=0.5000},{OD=0.562},{F1=0.1875},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
N
Number of Teeth
ⁿ/ₐ
F
Face Width
[Inch]
X
Dimension X
[Inch]
Y
Dimension Y
[Inch]
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
GPS-1
GPS-1
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
14
3/16
3.187
0.4375
0.500
GPS-2
GPS-2
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
15
3/16
3.187
0.4687
0.531
GPS-3
GPS-3
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
16
3/16
3.187
0.5000
0.562
GPS-4
GPS-4
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
14
3/16
1.500
2.187
0.4375
0.500
GPS-5
GPS-5
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
15
3/16
1.500
2.187
0.4687
0.531
GPS-6
GPS-6
Drive Belt Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
16
3/16
1.500
2.187
0.5000
0.562
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表