LFR & LFS - Flanged Type Linear Bearings
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/e40.prj},{NB=LFR-8},{PN=LFR-8},{DES=Flanged Ball Brg-Linear Comp},{FL=Round},{CN=Master Inch/Metric Catalog},{CP=E40},{B=2.0000 -.0005},{B1=2.0000},{D=3.0000 -.0009},{D1=3.0000},{L=4.000},{T=0.500},{F=4.375},{E=MIN},{C=3.687},{M=5/16},{LC=182},{MAT=Infotext},{NDM=0.3125},{TYP=1.0000},{PSTOL=0.0010},{SS=LMS-32-36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
FL
Flange
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Shaft Diameter
[Inch]
D
Outside Diameter
[Inch]
L
Max. Overall Length
[Inch]
T
Thickness
[Inch]
F
Diameter
[Inch]
E
Width
[Inch]
C
Diameter
[Inch]
M
Screw
ⁿ/ₐ
LC
Radial Load Rating
[lbs]
SS
Use Shaft Series
ⁿ/ₐ
LFR-1
LFR-1
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
.2500 -.0004
.5000 -.0005
0.750
0.220
1.250
0.875
#6
6
LMS-4-36
LFR-2
LFR-2
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
.3750 -.0004
.6250 -.0005
0.875
0.250
1.500
1.062
#8
7
LMS-6-36
LFR-3
LFR-3
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
.5000 -.0004
.8750 -.0005
1.250
0.250
1.750
1.312
#8
18
LMS-8-36
LFR-4
LFR-4
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
.7500 -.0004
1.2500 -.0007
1.625
0.310
2.187
1.718
#10
31
LMS-12-36
LFR-5
LFR-5
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
1.0000 -.0004
1.5625 -.0007
2.250
0.310
2.500
2.031
#10
36
LMS-16-36
LFR-6
LFR-6
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
1.2500 -.0005
2.0000 -.0008
2.625
0.370
3.125
2.562
1/4
63
LMS-20-36
LFR-7
LFR-7
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
1.5000 -.0005
2.3750 -.0008
3.000
0.500
3.750
3.062
5/16
92
LMS-24-36
LFR-8
LFR-8
Flanged Ball Brg-Linear C...
Round
Master Inch/Metric Catalo...
2.0000 -.0005
3.0000 -.0009
4.000
0.500
4.375
3.687
5/16
182
LMS-32-36
LFS-1
LFS-1
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
.2500 -.0004
.5000 -.0005
0.750
0.220
1.000
0.875
#6
6
LMS-4-36
LFS-2
LFS-2
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
.3750 -.0004
.6250 -.0005
0.875
0.250
1.250
1.062
#8
7
LMS-6-36
LFS-3
LFS-3
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
.5000 -.0004
.8750 -.0005
1.250
0.250
1.370
1.312
#8
18
LMS-8-36
LFS-4
LFS-4
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
.7500 -.0004
1.2500 -.0007
1.625
0.310
1.680
1.718
#10
31
LMS-12-36
LFS-5
LFS-5
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
1.0000 -.0004
1.5625 -.0007
2.250
0.310
2.000
2.031
#10
36
LMS-16-36
LFS-6
LFS-6
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
1.2500 -.0005
2.0000 -.0008
2.625
0.370
2.500
2.562
1/4
63
LMS-20-36
LFS-7
LFS-7
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
1.5000 -.0005
2.3750 -.0008
3.000
0.500
3.000
3.062
5/16
92
LMS-24-36
LFS-8
LFS-8
Flanged Ball Brg-Linear C...
Square
Master Inch/Metric Catalo...
2.0000 -.0005
3.0000 -.0009
4.000
0.500
3.500
3.687
5/16
182
LMS-32-36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表