E Standard
Accurate Inc.
Helical Extention Spring
Powered by
CAD모델 선택
{accurate/helical_extention_spring/e_standard_3d.prj},{NB=E606 (51.4)3d},{ORDER=E606},{L=51.4},{LF=30.3},{D=0.60},{OD=8.0},{P1=3.14},{L1=51.4},{P2=5.49},{L2=72.8},{K=0.11},{NT=24.5},{PI=0.82},{Q=10},{MAT=18-8 Stainless Steel Wire for Spring},{RID=G_1060},{STDRT=0.60},{DESCR=Creating of the Templates - E Standard},{PAST=A},{REST=M}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDER
Order number
ⁿ/ₐ
LF
Free Length
[mm]
D
Wire Diameter
[mm]
OD
Outside Coil Diameter
[mm]
P1
Standard Load
[N]
L1
Length at Standard Load
[mm]
P2
Permissible Load
[N]
L2
Length at Permissible Load
[N]
K
Spring Constant
[N/mm]
NT
Total Number of Coils
ⁿ/ₐ
PI
Initial Tension
[N]
Q
Quantity per a Bag
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
E501
E501
9.5
0.20
3.2
0.29
17.0
0.54
24.8
0.03
15.5
0.06
20
18-8 Stainless Steel Wire...
E502
E502
11.3
0.20
3.2
0.29
22.7
0.54
34.6
0.02
24.5
0.06
20
18-8 Stainless Steel Wire...
E503
E503
14.3
0.20
3.2
0.29
32.8
0.54
52.0
0.01
39.5
0.06
20
18-8 Stainless Steel Wire...
E504
E504
18.9
0.20
3.2
0.29
48.9
0.54
80.2
0.01
62.5
0.06
20
18-8 Stainless Steel Wire...
E505
E505
11.6
0.23
4.0
0.34
21.9
0.64
32.3
0.03
15.5
0.05
20
18-8 Stainless Steel Wire...
E506
E506
13.7
0.23
4.0
0.34
30.4
0.64
47.0
0.02
24.5
0.05
20
18-8 Stainless Steel Wire...
E507
E507
17.1
0.23
4.0
0.34
44.4
0.64
71.7
0.01
39.5
0.05
20
18-8 Stainless Steel Wire...
E508
E508
22.4
0.23
4.0
0.34
65.3
0.64
108.1
0.01
62.5
0.05
20
18-8 Stainless Steel Wire...
E509
E509
7.9
0.20
2.5
0.39
11.9
0.69
16.1
0.07
15.5
0.11
20
18-8 Stainless Steel Wire...
E510
E510
9.7
0.20
2.5
0.39
16.0
0.69
22.5
0.05
24.5
0.11
20
18-8 Stainless Steel Wire...
E511
E511
12.7
0.20
2.5
0.39
22.7
0.69
33.0
0.03
39.5
0.11
20
18-8 Stainless Steel Wire...
E512
E512
17.3
0.20
2.5
0.39
33.4
0.69
50.1
0.02
62.5
0.11
20
18-8 Stainless Steel Wire...
E513
E513
9.8
0.23
3.2
0.44
15.7
0.78
21.7
0.06
15.5
0.11
20
18-8 Stainless Steel Wire...
E514
E514
11.9
0.23
3.2
0.44
20.8
0.78
30.1
0.04
24.5
0.11
20
18-8 Stainless Steel Wire...
E515
E515
15.3
0.23
3.2
0.44
29.5
0.78
44.1
0.02
39.5
0.11
20
18-8 Stainless Steel Wire...
E516
E516
20.6
0.23
3.2
0.44
43.3
0.78
66.6
0.02
62.5
0.11
20
18-8 Stainless Steel Wire...
E517
E517
11.9
0.26
4.0
0.49
20.2
0.93
29.6
0.05
15.5
0.10
20
18-8 Stainless Steel Wire...
E518
E518
14.3
0.26
4.0
0.49
27.2
0.93
41.7
0.03
24.5
0.10
20
18-8 Stainless Steel Wire...
E519
E519
18.2
0.26
4.0
0.49
39.3
0.93
62.9
0.02
39.5
0.10
20
18-8 Stainless Steel Wire...
E520
E520
24.2
0.26
4.0
0.49
57.5
0.93
95.0
0.01
62.5
0.10
20
18-8 Stainless Steel Wire...
E521
E521
6.8
0.20
2.0
0.54
9.3
0.88
11.6
0.15
15.5
0.18
20
18-8 Stainless Steel Wire...
E522
E522
8.6
0.20
2.0
0.54
12.5
0.88
16.1
0.09
24.5
0.18
20
18-8 Stainless Steel Wire...
E523
E523
11.6
0.20
2.0
0.54
17.8
0.88
23.6
0.06
39.5
0.18
20
18-8 Stainless Steel Wire...
E524
E524
16.2
0.20
2.0
0.54
25.7
0.88
34.7
0.04
62.5
0.18
20
18-8 Stainless Steel Wire...
E525
E525
8.3
0.23
2.5
0.59
11.4
1.03
14.8
0.13
15.5
0.20
20
18-8 Stainless Steel Wire...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DE Standard (DE500-DE899)
Accurate Inc.
31.01.2022
DE Standard (DE001-DE270)
Accurate Inc.
31.01.2022
Shafts
Accurate Inc.
31.01.2022
Post for Extension Spring
Accurate Inc.
31.01.2022
B-series (with a bracket)
Accurate Inc.
31.01.2022
A-series (withaut a bracket)
Accurate Inc.
31.01.2022
Suretorque
Accurate Inc.
31.01.2022
Torsion Springs
Accurate Inc.
31.01.2022
C Standard
Accurate Inc.
31.01.2022
P Standard
Accurate Inc.
31.01.2022
Coned Disk Screw
Accurate Inc.
31.01.2022
MC150 to 600 - Miniature Shock Absorbers
ACE Shock Absorbers
07.02.2024
BVSC - Side load adapter
ACE Shock Absorbers
07.02.2024
MC5 to 75 - Miniature Shock Absorbers
ACE Shock Absorbers
07.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성