705 - Pipe 5m
agru
Industrial Piping Systems
PPs Industrial Piping System
Pipes
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pps_industrial_piping_system/pipes/705.prj},{NB=AGRU_17705018000_Pipe 5m_PPs grey_180X3.0 Ventilation_5000 (arch400)},{LODDEST=arch},{LODLEVEL=400},{MN=17705018000},{M=17705018000},{BILDCODE=705},{WEIGHT=1.710},{DIMENSIONLANG=180X3.0 Ventilation},{DURCHMESSER=180},{EXT_BEZ_1=Pipe 5m},{EXT_BEZ_4=flame retardant},{MATERIAL=PPs grey},{HERSTELLV=extruded},{DA=180.000},{S=3.000},{X1=2},{L=5000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_4
Description 4
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
AGRU_17705002511_Pipe 5m...
17705002511
17705002511
705
0.168
25X2.3 SDR11 ISO S-5
25
Pipe 5m
flame retardant
PPs grey
extruded
25.000
2.300
AGRU_17705003211_Pipe 5m...
17705003211
17705003211
705
0.267
32X2.9 SDR11 ISO S-5
32
Pipe 5m
flame retardant
PPs grey
extruded
32.000
2.900
AGRU_17705004011_Pipe 5m...
17705004011
17705004011
705
0.423
40X3.7 SDR11 ISO S-5
40
Pipe 5m
flame retardant
PPs grey
extruded
40.000
3.700
AGRU_17705005011_Pipe 5m...
17705005011
17705005011
705
0.654
50X4.6 SDR11 ISO S-5
50
Pipe 5m
flame retardant
PPs grey
extruded
50.000
4.600
AGRU_17705006311_Pipe 5m...
17705006311
17705006311
705
1.030
63X5.8 SDR11 ISO S-5
63
Pipe 5m
flame retardant
PPs grey
extruded
63.000
5.800
AGRU_17705006333_Pipe 5m...
17705006333
17705006333
705
0.392
63X2.0 SDR33 ISO S-16
63
Pipe 5m
flame retardant
PPs grey
extruded
63.000
2.000
AGRU_17705007511_Pipe 5m...
17705007511
17705007511
705
1.440
75X6.8 SDR11 ISO S-5
75
Pipe 5m
flame retardant
PPs grey
extruded
75.000
6.800
AGRU_17705007541_Pipe 5m...
17705007541
17705007541
705
0.448
75X1.9 SDR41 ISO S-20
75
Pipe 5m
flame retardant
PPs grey
extruded
75.000
1.900
AGRU_17705009041_Pipe 5m...
17705009041
17705009041
705
0.619
90X2.2 SDR41 ISO S-20
90
Pipe 5m
flame retardant
PPs grey
extruded
90.000
2.200
AGRU_17705011041_Pipe 5m...
17705011041
17705011041
705
0.922
110X2.7 SDR41 ISO S-20
110
Pipe 5m
flame retardant
PPs grey
extruded
110.000
2.700
AGRU_17705012541_Pipe 5m...
17705012541
17705012541
705
1.198
125X3.1 SDR41 ISO S-20
125
Pipe 5m
flame retardant
PPs grey
extruded
125.000
3.100
AGRU_17705014000_Pipe 5m...
17705014000
17705014000
705
1.320
140X3.0 Ventilation
140
Pipe 5m
flame retardant
PPs grey
extruded
140.000
3.000
AGRU_17705014011_Pipe 5m...
17705014011
17705014011
705
4.990
140X12.7 SDR11 ISO S-5
140
Pipe 5m
flame retardant
PPs grey
extruded
140.000
12.700
AGRU_17705016000_Pipe 5m...
17705016000
17705016000
705
1.530
160X3.0 Ventilation
160
Pipe 5m
flame retardant
PPs grey
extruded
160.000
3.000
AGRU_17705016011_Pipe 5m...
17705016011
17705016011
705
6.550
160X14.6 SDR11 ISO S-5
160
Pipe 5m
flame retardant
PPs grey
extruded
160.000
14.600
AGRU_17705018000_Pipe 5m...
17705018000
17705018000
705
1.710
180X3.0 Ventilation
180
Pipe 5m
flame retardant
PPs grey
extruded
180.000
3.000
AGRU_17705020000_Pipe 5m...
17705020000
17705020000
705
1.900
200X3.0 Ventilation
200
Pipe 5m
flame retardant
PPs grey
extruded
200.000
3.000
AGRU_17705022500_Pipe 5m...
17705022500
17705022500
705
2.470
225X3.5 Ventilation
225
Pipe 5m
flame retardant
PPs grey
extruded
225.000
3.500
AGRU_17705025000_Pipe 5m...
17705025000
17705025000
705
2.750
250X3.5 Ventilation
250
Pipe 5m
flame retardant
PPs grey
extruded
250.000
3.500
AGRU_17705028000_Pipe 5m...
17705028000
17705028000
705
3.480
280X4.0 Ventilation
280
Pipe 5m
flame retardant
PPs grey
extruded
280.000
4.000
AGRU_17705031500_Pipe 5m...
17705031500
17705031500
705
4.910
315X5.0 Ventilation
315
Pipe 5m
flame retardant
PPs grey
extruded
315.000
5.000
AGRU_17705035500_Pipe 5m...
17705035500
17705035500
705
5.540
355X5.0 Ventilation
355
Pipe 5m
flame retardant
PPs grey
extruded
355.000
5.000
AGRU_17705040000_Pipe 5m...
17705040000
17705040000
705
7.390
400X6.0 Ventilation
400
Pipe 5m
flame retardant
PPs grey
extruded
400.000
6.000
AGRU_17705045000_Pipe 5m...
17705045000
17705045000
705
8.330
450X6.0 Ventilation
450
Pipe 5m
flame retardant
PPs grey
extruded
450.000
6.000
AGRU_17705050000_Pipe 5m...
17705050000
17705050000
705
12.300
500X8.0 Ventilation
500
Pipe 5m
flame retardant
PPs grey
extruded
500.000
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성