카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - Seal disc
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD모델 선택
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_seal_disc.prj},{NB=9611291181},{IDNR=9611291181},{DESC=SEAL DISC DN40 NBR},{SHAPE=Seal disc},{STANDARD=FIT TO DIN},{MATERIAL=NBR},{ALSIS=5063},{SIZE=40},{A=65.0},{B=3.0},{W=0.015},{INFO=Data sheet}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Diameter
[mm]
B
Thickness
[mm]
W
Weight
[kg]
9611291131
9611291131
SEAL DISC DN10 NBR
Seal disc
FIT TO DIN
NBR
5063
10
28.0
3.0
0.002
9611291141
9611291141
SEAL DISC DN15 NBR
Seal disc
FIT TO DIN
NBR
5063
15
34.0
3.0
0.003
9611291151
9611291151
SEAL DISC DN20 NBR
Seal disc
FIT TO DIN
NBR
5063
20
44.0
3.0
0.004
9611291161
9611291161
SEAL DISC DN25 NBR
Seal disc
FIT TO DIN
NBR
5063
25
52.0
3.0
0.009
9611291171
9611291171
SEAL DISC DN32 NBR
Seal disc
FIT TO DIN
NBR
5063
32
58.0
3.0
0.003
9611291181
9611291181
SEAL DISC DN40 NBR
Seal disc
FIT TO DIN
NBR
5063
40
65.0
3.0
0.015
9611291191
9611291191
SEAL DISC DN50 NBR
Seal disc
FIT TO DIN
NBR
5063
50
78.0
3.0
0.019
9611291201
9611291201
SEAL DISC DN65 NBR
Seal disc
FIT TO DIN
NBR
5063
65
95.0
3.0
0.029
9611291221
9611291221
SEAL DISC DN80 NBR
Seal disc
FIT TO DIN
NBR
5063
80
110.0
3.0
0.043
9611291241
9611291241
SEAL DISC DN100 NBR
Seal disc
FIT TO DIN
NBR
5063
100
130.0
3.0
0.057
9611291251
9611291251
SEAL DISC DN125 NBR
Seal disc
FIT TO DIN
NBR
5063
125
160.0
3.0
0.089
9611291261
9611291261
SEAL DISC DN150 NBR
Seal disc
FIT TO DIN
NBR
5063
150
190.0
3.0
0.131
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성