카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Ferrule
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD모델 선택
{alfalaval/installation_material/iso_2037/iso2037_ferrule.prj},{NB=9611310570},{IDNR=9611310570},{NAME=FERRULE 76.1-63.5-SB-316L},{DESC=ISO2037},{SHAPE=Ferrule},{STANDARD=},{MATERIAL=1.4404},{SURFACE=Semibright},{A1=12.0},{A2=0},{A3=0},{A33=0},{A4=0},{OD1=64.1},{ID1=60.3},{ID2=86.5},{ID3=80.5},{ID4=0.0},{F1=91.0},{FH1=5.00},{FH2=1.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
9611310192
9611310192
CLAMP FERRULE WELDING ISO...
316L(NOVO - TRACE)
Ferrule Clamp
1.4404
Machined
21.5
25.6
22.6
50.5
2.85
9611310202
9611310202
CLAMP FERRULE WELDING ISO...
316L(NOVO - TRACE)
Ferrule Clamp
1.4404
Machined
21.5
38.6
35.6
50.5
2.85
9611310212
9611310212
CLAMP FERRULE WELDING ISO...
316L(NOVO - TRACE)
Ferrule Clamp
1.4404
Machined
21.5
51.6
48.6
64.0
2.85
9611310222
9611310222
CLAMP FERRULE WELDING ISO...
316L(NOVO - TRACE)
Ferrule Clamp
1.4404
Machined
21.5
64.1
60.3
77.5
2.85
9611310242
9611310242
CLAMP FERRULE WELDING ISO
101,6 316L(NOVO - TRACE)
Ferrule Clamp
1.4404
Machined
21.5
102.5
97.6
119.0
2.85
9611310500
9611310500
FERRULE 38-25-SB-316L
ISO2037
Ferrule
1.4404
Semibright
12.0
25.6
22.6
50.5
5.00
9611310510
9611310510
FERRULE 38-32-SB-316L
ISO2037
Ferrule
1.4404
Semibright
12.0
32.6
29.6
50.5
5.00
9611310530
9611310530
FERRULE 51-38-SB-316L
ISO2037
Ferrule
1.4404
Semibright
12.0
38.6
35.6
64.0
5.00
9611310550
9611310550
FERRULE 63.5-51-SB-316L
ISO2037
Ferrule
1.4404
Semibright
12.0
51.6
48.6
77.5
5.00
9611310570
9611310570
FERRULE 76.1-63.5-SB-316L
ISO2037
Ferrule
1.4404
Semibright
12.0
64.1
60.3
91.0
5.00
9612990107
9612990107
FERRULE 25-SB-316L
ISO2037
Ferrule
1.4404
Semibright
21.5
25.0
22.6
50.5
2.85
9612990108
9612990108
FERRULE 38-SB-316L
ISO2037
Ferrule
1.4404
Semibright
21.5
38.0
35.6
50.5
2.85
9612990109
9612990109
FERRULE 51-SB-316L
ISO2037
Ferrule
1.4404
Semibright
21.5
51.0
48.6
64.0
2.85
9612990110
9612990110
FERRULE 63.5-SB-316L
ISO2037
Ferrule
1.4404
Semibright
21.5
63.5
60.3
77.5
2.85
9612990111
9612990111
FERRULE 76.1-SB-316L
ISO2037
Ferrule
1.4404
Semibright
21.5
76.1
72.9
91.0
2.85
9612990112
9612990112
FERRULE 101.6-SB-316L
ISO2037
Ferrule
1.4404
Semibright
21.5
101.6
97.6
119.0
2.85
9611310660
9611310660
FERRULE 25-SB-304
ISO2037
Ferrule
1.4301
Semibright
20.0
29.0
25.0
50.5
2.85
9611310670
9611310670
FERRULE 38-SB-304
ISO2037
Ferrule
1.4301
Semibright
20.0
42.4
38.0
50.5
2.85
9611310680
9611310680
FERRULE 51-SB-304
ISO2037
Ferrule
1.4301
Semibright
25.0
55.8
51.0
64.0
2.85
9611310700
9611310700
FERRULE 76.1-SB-304
ISO2037
Ferrule
1.4301
Semibright
30.0
81.9
76.1
91.0
2.85
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성