카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Reducer Concentric
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD모델 선택
{alfalaval/installation_material/iso_2037/iso2037_reducer_concentric.prj},{NB=9612928259},{IDNR=9612928259},{DESC=RED-CON 38.1-25.4-SB-316L},{SIZE=38.1/25.4},{STANDARD=ISO2037},{SHAPE=Reducer Concentric},{MAT=1.4404 (316L)},{SURFACE=Polished/Raw},{A=40},{L1=0},{L2=0},{L3=0},{OD1=38.10},{OD2=25.40},{ID1=34.90},{ID2=22.20},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item Number
ⁿ/ₐ
DESC
Item description
ⁿ/ₐ
SIZE
Size
[mm]
STANDARD
Standard
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
OD1
Outer diameter
[mm]
OD2
Outer diameter
[mm]
ID1
Inner diameter
[mm]
ID2
Inner diameter
[mm]
3131708951
3131708951
RED-CON 38-25-SB-316L
38/25
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
44
0
0
0
38.00
25.00
35.60
22.60
3131708952
3131708952
RED-CON 51-25-SB-316L
51/25
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
86
0
0
0
51.00
25.00
48.60
22.60
3131708953
3131708953
RED-CON 51-38-SB-316L
51/38
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
42
0
0
0
51.00
38.00
48.60
35.60
3131708954
3131708954
RED-CON 63.5-38-SB-316L
63.5/38
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
82
0
0
0
63.50
38.00
61.10
35.60
3131708955
3131708955
RED-CON 63.5-51-SB-316L
63.5/51
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
40
0
0
0
63.50
51.00
61.10
48.60
3131708956
3131708956
RED-CON 76.1-51-SB-316L
76.1/51
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
79
0
0
0
76.10
51.00
73.70
48.60
3131708957
3131708957
RED-CON 76.1-63.5-SB-316L
76.1/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
39
0
0
0
76.10
63.50
73.70
61.10
3131708958
3131708958
RED-CON 101.6-76.1-SB-316...
101.6/76.1
ISO2037
Reducer Concentric
1.4404 (316L)
Semibright
81
0
0
0
101.60
76.10
99.20
73.70
9612928250
9612928250
RED-CON 38.1-25.4-SB-316L
38.1/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
40
0
0
0
38.10
25.40
34.90
22.20
9612928251
9612928251
RED-CON 50.8-25.4-SB-316L
50.8/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
50.80
25.40
47.60
22.20
9612928252
9612928252
RED-CON 50.8-38.1-SB-316L
50.8/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
41
0
0
0
50.80
38.10
47.60
34.90
9612928253
9612928253
RED-CON 63.5-38.1-SB-316L
63.5/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
63.50
38.10
60.30
34.90
9612928254
9612928254
RED-CON 63.5-50.8-SB-316L
63.5/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
63.50
50.80
60.30
47.60
9612928255
9612928255
RED-CON 76.1-50.8-SB-316L
76.1/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
76.10
50.80
72.90
47.60
9612928256
9612928256
RED-CON 76.1-63.5-SB-316L
76.1/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
76.10
63.50
72.90
60.30
9612928257
9612928257
RED-CON 101.6-76.1-SB-316...
101.6/76.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
101.60
76.10
97.60
72.90
9612928258
9612928258
RED-CON 101.6-63.5-SB-316...
101.6/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
108
0
0
0
101.60
63.50
97.60
60.30
9612928259
9612928259
RED-CON 38.1-25.4-SB-316L
38.1/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
40
0
0
0
38.10
25.40
34.90
22.20
9612928260
9612928260
RED-CON 50.8-25.4-SB-316L
50.8/25.4
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
50.80
25.40
47.60
22.20
9612928261
9612928261
RED-CON 50.8-38.1-SB-316L
50.8/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
41
0
0
0
50.80
38.10
47.60
34.90
9612928262
9612928262
RED-CON 63.5-38.1-SB-316L
63.5/38.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
80
0
0
0
63.50
38.10
60.30
34.90
9612928263
9612928263
RED-CON 63.5-50.8-SB-316L
63.5/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
63.50
50.80
60.30
47.60
9612928264
9612928264
RED-CON 76.1-50.8-SB-316L
76.1/50.8
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
76.10
50.80
72.90
47.60
9612928265
9612928265
RED-CON 76.1-63.5-SB-316L
76.1/63.5
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
38
0
0
0
76.10
63.50
72.90
60.30
9612928266
9612928266
RED-CON 101.6-76.1-SB-316...
101.6/76.1
ISO2037
Reducer Concentric
1.4404 (316L)
Polished/Raw
76
0
0
0
101.60
76.10
97.60
72.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성