피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST Tank outlet ASME BPE - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
ASME BPE
Powered by
CAD모델 선택
{alfalaval/valves/diaphragm/unique_dv_st/asme_bpe/dv_st_asme_bpe_tank_outlet.prj},{NB=9615037494},{IDNR=9615037494},{PRODUCT=VALVE DV-ST UP TO DN50,2 Inch BLOCK PNEU NC SS/SL W RA0.5 SF1 EPDM ASME BPE QDOC},{BODYTYPE=Tank outlet},{TUBESTANDARD=ASME BPE},{BODYMATERIAL=Block},{PORTSIZE=DN-50},{OUTLETPORT=None},{MAINPORTSIZE=None},{CONNECTION=Welding ends},{DIAPHRAGMCON=Thread},{DIAPMATERIAL=EPDM},{ACTUATION=Pneumatic actuator},{ACTFUNCTION=Normally closed},{ACTHP=No},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-50},{SURFACEFINISH=Ra 0,5 (SF1)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=12.312},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
PORTSIZE
Port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615037929
9615037929
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ASME BPE
Block
DN-25
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.576
STILL ACTIVE
9615037312
9615037312
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ASME BPE
Block
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
7.849
STILL ACTIVE
9615033499
9615033499
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ASME BPE
Block
DN-25
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.281
STILL ACTIVE
9615037382
9615037382
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ASME BPE
Block
DN-50
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
12.312
STILL ACTIVE
9615038052
9615038052
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ASME BPE
Block
DN-40
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
7.849
STILL ACTIVE
9615036562
9615036562
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ASME BPE
Block
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate and Sur...
17.667
STILL ACTIVE
9615035644
9615035644
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ASME BPE
Block
DN-40
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
15.489
STILL ACTIVE
9615035825
9615035825
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ASME BPE
Block
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,5 (SF1)
Q-doc certificate
17.667
STILL ACTIVE
9615037213
9615037213
VALVE DV-ST UP TO DN65,2 ...
Tank outlet
ASME BPE
Block
DN-65
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
15.208
STILL ACTIVE
9615038048
9615038048
VALVE DV-ST UP TO DN20,3/...
Tank outlet
ASME BPE
Block
DN-20
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.015
STILL ACTIVE
9615035481
9615035481
VALVE DV-ST UP TO DN65,2 ...
Tank outlet
ASME BPE
Block
DN-65
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-65
Ra 0,4 (SF4)
Q-doc certificate
37.361
STILL ACTIVE
9615032953
9615032953
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ASME BPE
Block
DN-50
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-50
Ra 0,4 (SF4)
Q-doc certificate
17.742
STILL ACTIVE
9615037492
9615037492
VALVE DV-ST UP TO DN15,1/...
Tank outlet
ASME BPE
Block
DN-15
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
2.099
STILL ACTIVE
9615036333
9615036333
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ASME BPE
Block
DN-25
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Air-to-Air
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate
4.181
STILL ACTIVE
9615036786
9615036786
VALVE DV-ST UP TO DN15,1/...
Tank outlet
ASME BPE
Block
DN-15
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
2.465
STILL ACTIVE
9615036816
9615036816
VALVE DV-ST UP TO DN20,3/...
Tank outlet
ASME BPE
Block
DN-20
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
4.025
STILL ACTIVE
9615038136
9615038136
VALVE DV-ST UP TO DN15,1/...
Tank outlet
ASME BPE
Block
DN-15
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
2.385
STILL ACTIVE
9615038544
9615038544
VALVE DV-ST UP TO DN80,3 ...
Tank outlet
ASME BPE
Block
DN-80
Welding ends
Thread
EPDM
Pneumatic actuator
Normally open
No
SS/SS
DN-80
Ra 0,5 (SF1)
Q-doc certificate
18.913
STILL ACTIVE
9615036484
9615036484
VALVE DV-ST UP TO DN15,1/...
Tank outlet
ASME BPE
Block
DN-15
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
2.465
STILL ACTIVE
9615037555
9615037555
VALVE DV-ST UP TO DN50,2 ...
Tank outlet
ASME BPE
Block
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-50
Ra 0,4 (SF4)
Q-doc certificate
12.237
STILL ACTIVE
9615035724
9615035724
VALVE DV-ST UP TO DN25,1 ...
Tank outlet
ASME BPE
Block
DN-25
Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.206
STILL ACTIVE
9615033203
9615033203
VALVE DV-ST UP TO DN40,1 ...
Tank outlet
ASME BPE
Block
DN-40
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
15.489
STILL ACTIVE
9615038036
9615038036
VALVE DV-ST UP TO DN80,3 ...
Tank outlet
ASME BPE
Block
DN-80
Clamp
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-80
Ra 0,5 (SF1)
Q-doc certificate
44.213
STILL ACTIVE
9615038578
9615038578
VALVE DV-ST UP TO DN65,2 ...
Tank outlet
ASME BPE
Block
DN-65
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-65
Ra 0,5 (SF1)
Q-doc certificate
15.031
STILL ACTIVE
9615038288
9615038288
VALVE DV-ST UP TO DN80,3 ...
Tank outlet
ASME BPE
Block
DN-80
Clamp
Thread
EPDM
Pneumatic actuator
Air-to-Air
No
SS/SS
DN-80
Ra 0,5 (SF1)
Q-doc certificate
18.213
STILL ACTIVE
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성