카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6951 S - Swing Clamp Arm, standard
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Swing clamps
Powered by
CAD모델 선택
{amf/hysp/615_schwenksp/amf6951_s.prj},{NB=AMF68999 - 6951-05-38},{BESTNR=68999},{ARTNR=6951-05-38},{PDF=PDF},{FBG=6951xx-05-xx, 6952CP-06-xx, 6941KP-03-xx},{A=38},{C=6.5},{D=7.5},{E=15.89},{F=10.5},{G=21.0},{H=18.0},{J=8.0},{K=12.7},{L=M 8 x 1.25},{N=25.0},{P=M 8 x 1.25},{R=12.5},{GEW=109},{CTN=84662020},{EAN=4020772068998},{GR=5},{VERS=3},{VERS2=6},{AL1=25.400},{PN4=9.500},{AD1=9.000},{AT1=0.000},{NDL=8.000},{GWL=1.25},{NDP=8.000},{SCP=1.25},{SCDW=11.600},{SCE=14.400},{SCK=5.300},{SCL=21.000},{SWL=13.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
FBG
for swing clamp
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
Diameter +0,05
[mm]
F
Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
Screw
[mm]
N
Angle
[°]
P
worm x thread pitch
[mm]
R
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
68973
68973
6951-02-27
6951xx-02-xx, 6952EP-02-x...
27
4.5
6.5
11.13
7.0
15.0
12.5
7.0
9.5
M 6 x 1
22.0
M 6 x 1
9.5
44
84662020
4020772068974
yes
no
14.06.2023
yes
559217
559217
6951-04-47
6941KP-04-xx
47
8.0
9.0
18.00
10.5
27.0
22.0
8.0
14.7
M 6 x 1.25
23.5
M 8 x 1.25
14.5
212
84662020
4020772020040
yes
no
14.06.2023
yes
68999
68999
6951-05-38
6951xx-05-xx, 6952CP-06-x...
38
6.5
7.5
15.89
10.5
21.0
18.0
8.0
12.7
M 8 x 1.25
25.0
M 8 x 1.25
12.5
109
84662020
4020772068998
yes
no
14.06.2023
yes
556974
556974
6951-08-47
6952CP-08-xx
47
8.0
9.0
20.00
10.5
27.0
22.0
8.0
14.7
M 6 x 1.25
23.5
M 8 x 1.25
14.5
212
84662020
4020772007263
yes
no
14.06.2023
yes
69070
69070
6951-11-51
6951xx-11-xx, 6941KP-05-x...
51
9.5
12.0
22.24
13.5
32.0
25.5
9.5
16.6
M10 x 1.25
25.0
M 10 x 1.5
17.5
299
84662020
4020772069070
yes
no
14.06.2023
yes
556975
556975
6951-15-50
6952CP-15-xx, 6941KP-09-x...
50
11.0
17.0
25.00
12.5
38.5
30.5
11.5
23.2
M12 x 1.75
23.5
M10 x 1.5
17.5
411
84662020
4020772007270
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성