카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6316 - Clamping arm, cranked
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD모델 선택
{amf/mesp/704_spanneisen/amfdin6316.prj},{NB=AMF71076},{BESTNR=71076},{B1=18.0},{L=160},{SCM=M16 M18},{SCZ=5/8},{A=25},{B2=50},{B3=25},{C=20},{E1=51.5},{E2=50},{H=23},{GEW=1400},{CTN=84662020},{EAN=4020772071073},{VERS=6.000},{E3=34.000},{H1=50},{RA1=25.000},{RA2=28.000},{R1=28.000},{R2=2.000},{R3=4.000},{S=8.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
L
[mm]
SCM
for clamp. screw metric
[mm]
SCZ
for clamp. screw inch
[인치]
A
[mm]
B2
[mm]
B3
[mm]
C
[mm]
E1
[mm]
E2
[mm]
H
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
H1
[mm]
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
71027
71027
6.6
60
M6
1/4
10
20
10
8
22.0
20
9
80
84662020
4020772071028
20
yes
no
14.06.2023
yes
71035
71035
9.0
80
M8
5/16
12
25
12
9
27.5
25
11
160
84662020
4020772071035
24
yes
no
14.06.2023
yes
71043
71043
11.0
100
M10
3/8
15
30
15
12
36.0
32
14
300
84662020
4020772071042
30
yes
no
14.06.2023
yes
71050
71050
14.0
125
M12 M14
1/2
20
40
20
16
44.0
40
18
680
84662020
4020772071059
40
yes
no
14.06.2023
yes
71068
71068
18.0
125
M16 M18
5/8
25
50
25
20
51.5
40
23
1050
84662020
4020772071066
50
yes
no
14.06.2023
yes
71076
71076
18.0
160
M16 M18
5/8
25
50
25
20
51.5
50
23
1400
84662020
4020772071073
50
yes
no
14.06.2023
yes
71084
71084
22.0
160
M20 M22
3/4
30
60
30
24
59.0
55
27
2000
84662020
4020772071080
60
yes
no
14.06.2023
yes
71092
71092
22.0
200
M20 M22
3/4
30
60
30
24
59.0
70
27
2410
84662020
4020772071097
60
yes
no
14.06.2023
yes
71100
71100
26.0
200
M24
1
35
70
35
25
76.5
60
32
3400
84662020
4020772071103
70
yes
no
14.06.2023
yes
71118
71118
26.0
250
M24
1
35
70
35
25
76.5
80
32
4300
84662020
4020772071110
70
yes
no
14.06.2023
yes
71126
71126
33.0
250
M30
1 1/4
40
80
40
40
96.0
80
45
5400
84662020
4020772071127
80
yes
no
14.06.2023
yes
71134
71134
33.0
315
M30
1 1/4
50
80
40
40
96.0
100
45
9000
84662020
4020772071134
100
yes
no
14.06.2023
yes
71159
71159
43.0
400
M36 M42
1 1/2, 1 5/8
60
100
50
50
105.0
120
55
16400
84662020
4020772071158
120
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성