카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0377 - Levelling feet round with hex. collar
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/k0675.prj},{NB=B0377.3008X030},{BESTBLOHM=B0377.3008X030},{D=30},{D1=M8},{H=16},{H1=46},{L=30},{SW=13},{BELASTUNG=3},{GEW=0.0220},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8.000},{XA=19.0},{XB=2.0},{XC=5.0},{XD=1.0},{XE=0.500},{XF=5.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
SW
Width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0377.3006X020
B0377.3006X020
30
M6
16
36
20
13
3
0.0132
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.3006X030
B0377.3006X030
30
M6
16
46
30
13
3
0.0146
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.3008X015
B0377.3008X015
30
M8
16
31
15
13
3
0.0177
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.3008X020
B0377.3008X020
30
M8
16
36
20
13
3
0.0191
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.3008X025
B0377.3008X025
30
M8
16
41
25
13
3
0.0206
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.3008X030
B0377.3008X030
30
M8
16
46
30
13
3
0.0220
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.3008X040
B0377.3008X040
30
M8
16
56
40
13
3
0.0253
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.4708X015
B0377.4708X015
47
M8
16
31
15
17
4
0.0244
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.4708X020
B0377.4708X020
47
M8
16
36
20
17
4
0.0261
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.4708X030
B0377.4708X030
47
M8
16
46
30
17
4
0.0291
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.4708X040
B0377.4708X040
47
M8
16
56
40
17
4
0.0321
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.4710X020
B0377.4710X020
47
M10
16
36
20
17
4
0.0303
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0377.4710X030
B0377.4710X030
47
M10
16
46
30
17
4
0.0354
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성