AK2.5-PE - Grounding Terminal Block,Spring Clamp Connection,Width:5.10mm,600V
DINKLE
DIN Rail Terminal Blocks
Spring Clamp Connection
Grounding Terminal Block
Powered by
CAD모델 선택
{dinkle/din20rail20terminal20blocks/spring20clamp20connection/grounding20terminal20block/ak2.5-pe.prj},{NB=AK2.5-PE},{NAME=AK2.5-PE},{PREVIEW=../../../_pool_/15/fa/ak2.5-pe.png},{PTCY=Grounding Terminal Block},{PH=5.10},{CR=YELLOW-GREEN (default)},{CNMD=Spring Clamp Connection},{LH=49},{WH=5.1},{HH=36.5(TS-35N)/44(TS-35/15N)},{CTDM=1},{LL=1},{CNPS=2},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=800},{RDVE3_3=800},{RIV3_3=8},{CCSS_MIN=0.2},{CCSS_MAX=2.5},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=1.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=1.5},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=1},{RV_UL_CUL_B=600},{RV_UL_CUL_C=600},{MIN_WCAT_UL_CUL=30},{MAX_WCAT_UL_CUL=12},{MIN_SWCAT_UL_CUL=30},{MAX_SWCAT_UL_CUL=12}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
NAME
Name
ⁿ/ₐ
PTCY
Product Category
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SRSE
Screwdriver size
ⁿ/ₐ
SGLH
Stripping Length
[mm]
MGRL
Mounting rail
ⁿ/ₐ
ECPR
End cover plate required
ⁿ/ₐ
GGCN
Grounding connection
ⁿ/ₐ
BOTHP
Back of the hand protection IP10(IEC60529)
ⁿ/ₐ
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
AK2.5-PE
AK2.5-PE
Grounding Terminal Block
5.10
YELLOW-GREEN (default)
Spring Clamp Connection
49
5.1
36.5(TS-35N)/44(TS-35/15N...
1
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
800
800
8
0.2
2.5
0.2
2.5
0.25
1.5
0.25
1.5
0.5
1
600
600
30
12
30
12
0.6x3.5
10
TS-35N,TS-35/15N
YES
YES
YES
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성