Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
Fabory
4Washers & Retaining rings
Powered by
CAD모델 선택
{fabory/4_washers_and_retaining_rings/din_125_teil_1_a.prj},{NB=Scheibe DIN 125-1 A 13 38153.120.001(High)},{CNSORDERNO=38153.120.001},{D=12.000},{VARIANT=0},{PACKAGING=150},{FABNETWEIGHT=6.270},{DA=13.000},{DW=24.000},{H=2.500},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 125-1A},{THREAD=},{THREADDIRECTIO=},{STYLE=Without chamfer},{TYPE=General purpose},{BASICMATERIAL=Steel},{GRADE=140HV},{SURFACETREATME=Dacromet 500 LC Grade A},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO7089,NEN2269 A},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492086631},{INTRASTATCODE=73182200},{ECLASS=23-09-01-01},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=A 13},{FAB_GEO=For nom. size=M12;d1=13;d2=24;s=2.5},{FAB_ARTICLENUMBER=38153.120.001},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Washer DIN 125-1 A 1.7
38130.016.001
M1,6
1.600
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00002
ISO7089,NEN2269 A
Y
8715492085498
7318220095
23-09-01-01
31161807
EC000098
500
1.700
4.000
0.300
Washer DIN 125-1 A 1.3
51420.012.001
M1,2
1.200
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A2
0.00002
ISO7089,NEN2269 A
Y
8715492286635
7318220091
23-09-01-01
31161807
EC000098
200
1.300
3.800
0.300
Washer DIN 125-1 A 1.7
51420.016.001
M1,6
1.600
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A2
0.00002
ISO7089,NEN2269 A
Y
8715492286659
7318220091
23-09-01-01
31161807
EC000098
200
1.700
4.000
0.300
Washer DIN 125-1 A 1.7
55420.016.001
M1,6
1.600
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A4
0.00002
ISO7089,NEN2269 A
Y
8715492344991
7318220091
23-09-01-01
31161807
EC000098
200
1.700
4.000
0.300
Washer DIN 125-1 A 1.8
51420.017.001
M1,7
1.700
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A2
0.00003
ISO7089,NEN2269 A
Y
8715494191425
7318220091
23-09-01-01
31161807
EC000098
2000
1.800
4.500
0.300
Washer DIN 125-1 A 1.8
55420.017.001
M1,7
1.700
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A4
0.00003
ISO7089,NEN2269 A
Y
8715494118477
7318220091
23-09-01-01
31161807
EC000098
2000
1.800
4.500
0.300
Washer DIN 125-1 A 1.8
56300.018.001
M1,8
1.700
Fabory
DIN 125-1A
Without chamfer
General purpose
Plastic
PA 6.6
0.00104
ISO7089,NEN2269 A
N
8715494513913
3926909790
23-09-01-01
31161807
EC000098
200
1.800
4.500
0.300
Washer DIN 125-1 A 2.2
38100.020.001
M2
2.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Plain
0.00004
ISO7089,NEN2269 A
Y
8717077086142
7318220095
23-09-01-01
31161807
EC000098
200
2.200
5.000
0.300
Washer DIN 125-1 A 2.2
38130.020.001
M2
2.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00004
ISO7089,NEN2269 A
Y
8715492085528
7318220095
23-09-01-01
31161807
EC000098
500
2.200
5.000
0.300
Washer DIN 125-1 A 2.2
38140.020.001
M2
2.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00004
ISO7089,NEN2269 A
large pack
Y
8715494509800
7318220095
23-09-01-01
31161807
EC000098
2500
2.200
5.000
0.300
Washer DIN 125-1 A 2.2
51420.020.001
M2
2.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A2
0.00004
ISO7089,NEN2269 A
Y
8715492286673
7318220091
23-09-01-01
31161807
EC000098
200
2.200
5.000
0.300
Washer DIN 125-1 A 2.2
55420.020.001
M2
2.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A4
0.00004
ISO7089,NEN2269 A
Y
8715492345004
7318220091
23-09-01-01
31161807
EC000098
200
2.200
5.000
0.300
Washer DIN 125-1 A 2.2
56300.020.001
M2
2.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Plastic
PA 6.6
0.00001
ISO7089,NEN2269 A
N
8715492861504
3926909790
23-09-01-01
31161807
EC000098
200
2.200
5.000
0.300
Washer DIN 125-1 A 2.5
38080.023.001
M2,3
2.300
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated yellow passiv...
0.00008
ISO7089,NEN2269 A
Y
8717077086128
7318220095
23-09-01-01
31161807
EC000098
1000
2.500
6.000
0.500
Washer DIN 125-1 A 2.5
38100.023.001
M2,3
2.300
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Plain
0.00008
ISO7089,NEN2269 A
Y
8717077086159
7318220095
23-09-01-01
31161807
EC000098
5000
2.500
6.000
0.500
Washer DIN 125-1 A 2.5
38130.023.001
M2,3
2.300
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00008
ISO7089,NEN2269 A
Y
8717077086203
7318220095
23-09-01-01
31161807
EC000098
5000
2.500
6.000
0.500
Washer DIN 125-1 A 2.7
38100.025.001
M2,5
2.500
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Plain
0.00009
ISO7089,NEN2269 A
Y
8717077086166
7318220095
23-09-01-01
31161807
EC000098
5000
2.700
6.000
0.500
Washer DIN 125-1 A 2.7
38130.025.001
M2,5
2.500
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00008
ISO7089,NEN2269 A
Y
8715492085542
7318220095
23-09-01-01
31161807
EC000098
500
2.700
6.000
0.500
Washer DIN 125-1 A 2.7
51420.025.001
M2,5
2.500
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A2
0.00009
ISO7089,NEN2269 A
Y
8715492286703
7318220091
23-09-01-01
31161807
EC000098
200
2.700
6.000
0.500
Washer DIN 125-1 A 2.7
55420.025.001
M2,5
2.500
Fabory
DIN 125-1A
Without chamfer
General purpose
Stainless steel
A4
0.00009
ISO7089,NEN2269 A
Y
8715492345011
7318220091
23-09-01-01
31161807
EC000098
200
2.700
6.000
0.500
Washer DIN 125-1 A 2.7
56300.025.001
M2,5
2.500
Fabory
DIN 125-1A
Without chamfer
General purpose
Plastic
PA 6.6
0.00003
ISO7089,NEN2269 A
N
8715492861511
3926909790
23-09-01-01
31161807
EC000098
200
2.700
6.000
0.500
Washer DIN 125-1 A 2.8
38080.026.001
M2,6
2.600
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated yellow passiv...
0.00012
ISO7089,NEN2269 A
Y
8717077086135
7318220095
23-09-01-01
31161807
EC000098
1000
2.800
7.000
0.500
Washer DIN 125-1 A 2.8
38100.026.001
M2,6
2.600
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Plain
0.00012
ISO7089,NEN2269 A
Y
8717077086173
7318220095
23-09-01-01
31161807
EC000098
200
2.800
7.000
0.500
Washer DIN 125-1 A 2.8
38130.026.001
M2,6
2.600
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00013
ISO7089,NEN2269 A
Y
8715492085559
7318220095
23-09-01-01
31161807
EC000098
500
2.800
7.000
0.500
Washer DIN 125-1 A 3.2
38031.030.001
M3
3.000
Fabory
DIN 125-1A
Without chamfer
General purpose
Steel
140HV
Zinc plated
0.00013
ISO7089,NEN2269 A
Y
8715493223356
7318220095
23-09-01-01
31161807
EC000098
250
3.200
7.000
0.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성