TXG - Self-lubricating guide bushing
PROPLASTICA
Standard elements for molds
Powered by
CAD모델 선택
{fcpk_bytow/standard_elements_for_molds/self_lubricating_guide_bushing_txg.prj},{NB=TXG-20066},{D=20},{DT=[18,20]},{D1=26},{D2=31},{S=6},{Z=Z26/26x1,2},{T=56.0},{L=66},{MATERIAL=Aluminium bronze},{DENSITY=7450},{PDF=Info PDF},{SZ=1.800},{O=1.200}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
Distance
[mm]
Z
PN-M-85111:1981
[mm]
T
Distance
[mm]
L
Nominal length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
5.5
12
Aluminium bronze
7450
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
10.5
17
Aluminium bronze
7450
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
15.5
22
Aluminium bronze
7450
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
20.5
27
Aluminium bronze
7450
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
29.5
36
Aluminium bronze
7450
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
39.5
46
Aluminium bronze
7450
Self-lubricating guide bu...
9
14
16
3
Z14/14x1
49.5
56
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
5.5
12
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
10.5
17
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
15.5
22
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
20.5
27
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
29.5
36
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
39.5
46
Aluminium bronze
7450
Self-lubricating guide bu...
10
14
16
3
Z14/14x1
49.5
56
Aluminium bronze
7450
Self-lubricating guide bu...
12
18
23
6
Z18/18x1,2
7.0
17
Aluminium bronze
7450
Self-lubricating guide bu...
12
18
23
6
Z18/18x1,2
12.0
22
Aluminium bronze
7450
Self-lubricating guide bu...
12
18
23
6
Z18/18x1,2
17.0
27
Aluminium bronze
7450
Self-lubricating guide bu...
12
18
23
6
Z18/18x1,2
26.0
36
Aluminium bronze
7450
Self-lubricating guide bu...
12
18
23
6
Z18/18x1,2
36.0
46
Aluminium bronze
7450
Self-lubricating guide bu...
12
18
23
6
Z18/18x1,2
46.0
56
Aluminium bronze
7450
Self-lubricating guide bu...
14
20
25
6
Z20/20x1,2
7.0
17
Aluminium bronze
7450
Self-lubricating guide bu...
14
20
25
6
Z20/20x1,2
12.0
22
Aluminium bronze
7450
Self-lubricating guide bu...
14
20
25
6
Z20/20x1,2
17.0
27
Aluminium bronze
7450
Self-lubricating guide bu...
14
20
25
6
Z20/20x1,2
26.0
36
Aluminium bronze
7450
Self-lubricating guide bu...
14
20
25
6
Z20/20x1,2
36.0
46
Aluminium bronze
7450
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성