EAL..D
Fluro
Industry parts
Rod Ends
Series E
Male left hand thread
Standard design
Maintenance Free
EAL..D
Powered by
CAD모델 선택
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/aubengewinde_links/standardausfuhrung/wartungsfrei/eal_d/eal_d_asmtab.prj},{NB=Gelenkkopf EAL20D M 20x1.5 LH(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=78},{L=104.5},{O=24.2},{G=M 20x1.5 LH},{GNDM=20},{GP=1.500},{GKDM=18.160},{GL=43.000},{ST=62.5},{DT=31.5},{KIPPWINKEL=9},{GEW=320},{ABD=ja},{VERS=62},{PPATH=eal_d_asmtpl.prj},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungsfreies Stahl/PTFE-Lager GE..EC},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EAL6D M 6 LH
EAL6D
6
6
4.4
20
36
46.0
8.0
M 6 LH
18.000
6.9
3.6
13
16
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EAL8D M 8 LH
EAL8D
8
8
6.0
24
42
54.0
10.2
M 8 LH
22.000
12.7
5.8
15
28
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EAL10D M 10 LH
EAL10D
10
9
7.0
28
48
62.0
13.2
M 10 LH
26.000
19.9
8.6
12
50
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EAL12D M 12 LH
EAL12D
12
10
8.0
34
54
71.0
14.9
M 12 LH
28.000
29.0
11.5
11
86
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL15D M 14 LH
EAL15D
15
12
10.0
40
63
83.0
18.4
M 14 LH
34.000
39.5
17.5
8
140
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL16D M 16 LH
EAL16D
16
14
11.0
46
69
92.0
20.7
M 16 LH
36.000
54.0
22.5
10
190
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL17D M 16 LH
EAL17D
17
14
11.0
46
69
92.0
20.7
M 16 LH
36.000
54.0
22.5
10
190
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL20D M 20x1.5 LH
EAL20D
20
16
13.0
53
78
104.5
24.2
M 20x1.5 LH
43.000
62.5
31.5
9
320
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL25D M 24x2 LH
EAL25D
25
20
17.0
64
94
126.0
29.3
M 24x2 LH
53.000
92.0
51.0
7
560
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL30D M 30x2 LH
EAL30D
30
22
19.0
73
110
146.5
34.2
M 30x2 LH
65.000
124.0
66.0
6
890
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL35D M 36x3 LH
EAL35D
35
25
21.0
82
140
181.0
39.8
M 36x3 LH
82.000
144.0
140.0
6
1400
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL40D M 39x3 LH
EAL40D
40
28
23.0
92
150
196.0
45.0
M 39x3 LH
86.000
178.0
185.0
7
1800
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL45D M 42x3 LH
EAL45D
45
32
27.0
102
163
214.0
50.8
M 42x3 LH
94.000
263.0
240.0
7
2610
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL50D M 45x3 LH
EAL50D
50
35
30.0
112
185
241.0
56.0
M 45x3 LH
107.000
320.0
295.0
6
3450
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL60D M 52x3 LH
EAL60D
60
44
38.0
135
210
277.5
66.8
M 52x3 LH
115.000
497.0
460.0
6
5900
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL70D M 56x4 LH
EAL70D
70
49
42.0
160
235
315.0
77.9
M 56x4 LH
125.000
566.0
590.0
6
8200
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EAL80D M 64x4 LH
EAL80D
80
55
47.0
180
270
360.0
89.4
M 64x4 LH
140.000
752.0
750.0
6
12000
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성