ZE13 - Oil free bushing assembly with flange (single liner type)
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze13.prj},{NB=ZE13FJ-d30},{SC=ZE13FJ},{LX=Single lining type-blue type },{MAT=SS400},{SUR=plate with nickel },{MAT1=High strength brass (SP2) inlaid solid lubricant },{SE=nothing },{DD=30},{IDT=+0.041/0},{D=45},{ODT=0/-0.025},{L=68},{B=51},{V=10},{H=74},{T=10},{D11=6.6},{D12=11.0},{E=6.3},{PCD=60},{W=58},{A=35},{F=49},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
sc
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
MAT1
mat1
ⁿ/ₐ
SE
se
ⁿ/ₐ
DD
d
[mm]
IDT
idt
[mm]
D
[mm]
ODT
odt
[mm]
L
[mm]
B
[mm]
V
[mm]
H
[mm]
T
[mm]
D11
d1
[mm]
D12
d2
[mm]
E
e
[mm]
PCD
P.C.D.
[mm]
W
[mm]
A
[mm]
F
[mm]
ZE13YJ-d6
ZE13YJ-d6
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
6
+0.022/0
12
0/-0.018
22
18
5
28
5
3.5
6.0
3.3
20
22
0
20
ZE13YJ-d8
ZE13YJ-d8
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
8
+0.028/0
15
0/-0.018
27
21
5
32
5
3.5
6.0
3.3
24
25
0
24
ZE13YJ-d10
ZE13YJ-d10
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
10
+0.028/0
19
0/-0.021
32
25
10
40
6
4.5
7.5
4.3
29
30
0
29
ZE13YJ-d12
ZE13YJ-d12
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
12
+0.034/0
21
0/-0.021
32
27
10
42
6
4.5
7.5
4.3
32
32
0
32
ZE13YJ-d13
ZE13YJ-d13
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
13
+0.034/0
23
0/-0.021
32
29
10
43
6
4.5
7.5
4.3
33
34
0
33
ZE13YJ-d16
ZE13YJ-d16
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
16
+0.034/0
28
0/-0.021
37
34
10
48
6
4.5
7.5
4.3
38
37
22
31
ZE13YJ-d20
ZE13YJ-d20
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
20
+0.041/0
32
0/-0.025
42
38
10
54
8
5.5
9.0
5.3
43
42
24
36
ZE13YJ-d25
ZE13YJ-d25
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
25
+0.041/0
40
0/-0.025
58
46
10
62
8
5.5
9.0
5.3
51
50
32
40
ZE13YJ-d30
ZE13YJ-d30
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
30
+0.041/0
45
0/-0.025
68
51
10
74
10
6.6
11.0
6.3
60
58
35
49
ZE13YJ-d35
ZE13YJ-d35
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
35
+0.050/0
52
0/-0.030
68
58
15
82
10
6.6
11.0
6.3
67
64
0
0
ZE13YJ-d40
ZE13YJ-d40
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
40
+0.050/0
60
0/-0.030
80
66
15
96
13
9.0
14.0
8.3
78
75
0
0
ZE13YJ-d50
ZE13YJ-d50
ZE13YJ
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
nothing
50
+0.050/0
80
0/-0.030
90
86
15
116
13
9.0
14.0
8.3
98
92
0
0
ZE13YK-d6
ZE13YK-d6
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
6
+0.022/0
12
0/-0.018
22
18
5
28
5
3.5
6.0
3.3
20
22
0
20
ZE13YK-d8
ZE13YK-d8
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
8
+0.028/0
15
0/-0.018
27
21
5
32
5
3.5
6.0
3.3
24
25
0
24
ZE13YK-d10
ZE13YK-d10
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
10
+0.028/0
19
0/-0.021
32
25
10
40
6
4.5
7.5
4.3
29
30
0
29
ZE13YK-d12
ZE13YK-d12
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
12
+0.034/0
21
0/-0.021
32
27
10
42
6
4.5
7.5
4.3
32
32
0
32
ZE13YK-d13
ZE13YK-d13
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
13
+0.034/0
23
0/-0.021
32
29
10
43
6
4.5
7.5
4.3
33
34
0
33
ZE13YK-d16
ZE13YK-d16
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
16
+0.034/0
28
0/-0.021
37
34
10
48
6
4.5
7.5
4.3
38
37
22
31
ZE13YK-d20
ZE13YK-d20
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
20
+0.041/0
32
0/-0.025
42
38
10
54
8
5.5
9.0
5.3
43
42
24
36
ZE13YK-d25
ZE13YK-d25
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
25
+0.041/0
40
0/-0.025
58
46
10
62
8
5.5
9.0
5.3
51
50
32
40
ZE13YK-d30
ZE13YK-d30
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
30
+0.041/0
45
0/-0.025
68
51
10
74
10
6.6
11.0
6.3
60
58
35
49
ZE13YK-d35
ZE13YK-d35
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
35
+0.050/0
52
0/-0.030
68
58
15
82
10
6.6
11.0
6.3
67
64
0
0
ZE13YK-d40
ZE13YK-d40
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
40
+0.050/0
60
0/-0.030
80
66
15
96
13
9.0
14.0
8.3
78
75
0
0
ZE13YK-d50
ZE13YK-d50
ZE13YK
Single lining type-round ...
SS400
plate with nickel
High strength brass (SP2)...
have
50
+0.050/0
80
0/-0.030
90
86
15
116
13
9.0
14.0
8.3
98
92
0
0
ZE13FJ-d6
ZE13FJ-d6
ZE13FJ
Single lining type-blue t...
SS400
plate with nickel
High strength brass (SP2)...
nothing
6
+0.022/0
12
0/-0.018
22
18
5
28
5
3.5
6.0
3.3
20
22
0
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성