LN01B - Tension spring - ultra light load type
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln01b.prj},{NB=LN01BB-D12-L100},{SC=LN01BB},{LX=Ultra light load type},{TOM=SWP-A},{ST=Blackening},{RAOF=180°},{D=12},{L=100},{WDD=1.10},{IT=2.94},{ZDZL=19.60},{ZDWYL=106.2},{THCS=0.160},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
RAOF
Relative angle of hook
ⁿ/ₐ
D
[mm]
L
[mm]
WDD
Wire diameter(d)
[mm]
IT
Initial tension(N)
[mm]
ZDZL
Maximum load force under dynamic load(N)
[mm]
ZDWYL
Maximum displacement under dynamic load(F max)
[mm]
THCS
Spring constant(N)
[mm]
LN01BB-D2-L10
LN01BB-D2-L10
LN01BB
Ultra light load type
SWP-A
Blackening
180°
2
10
0.20
0.13
0.69
6.7
0.083
LN01BB-D2-L15
LN01BB-D2-L15
LN01BB
Ultra light load type
SWP-A
Blackening
180°
2
15
0.20
0.13
0.69
11.8
0.047
LN01BB-D2-L20
LN01BB-D2-L20
LN01BB
Ultra light load type
SWP-A
Blackening
180°
2
20
0.20
0.13
0.69
17.2
0.032
LN01BB-D2-L25
LN01BB-D2-L25
LN01BB
Ultra light load type
SWP-A
Blackening
180°
2
25
0.20
0.13
0.69
22.8
0.025
LN01BB-D2-L30
LN01BB-D2-L30
LN01BB
Ultra light load type
SWP-A
Blackening
180°
2
30
0.20
0.13
0.69
28.5
0.020
LN01BB-D3-L10
LN01BB-D3-L10
LN01BB
Ultra light load type
SWP-A
Blackening
180°
3
10
0.25
0.15
1.27
10.4
0.110
LN01BB-D3-L15
LN01BB-D3-L15
LN01BB
Ultra light load type
SWP-A
Blackening
180°
3
15
0.25
0.15
1.27
23.0
0.049
LN01BB-D3-L20
LN01BB-D3-L20
LN01BB
Ultra light load type
SWP-A
Blackening
180°
3
20
0.25
0.15
1.27
35.9
0.031
LN01BB-D3-L25
LN01BB-D3-L25
LN01BB
Ultra light load type
SWP-A
Blackening
180°
3
25
0.25
0.15
1.27
47.9
0.024
LN01BB-D3-L30
LN01BB-D3-L30
LN01BB
Ultra light load type
SWP-A
Blackening
180°
3
30
0.25
0.15
1.27
57.5
0.020
LN01BB-D4-L15
LN01BB-D4-L15
LN01BB
Ultra light load type
SWP-A
Blackening
180°
4
15
0.35
0.25
2.26
14.6
0.140
LN01BB-D4-L20
LN01BB-D4-L20
LN01BB
Ultra light load type
SWP-A
Blackening
180°
4
20
0.35
0.25
2.26
24.1
0.083
LN01BB-D4-L25
LN01BB-D4-L25
LN01BB
Ultra light load type
SWP-A
Blackening
180°
4
25
0.35
0.25
2.26
32.5
0.062
LN01BB-D4-L30
LN01BB-D4-L30
LN01BB
Ultra light load type
SWP-A
Blackening
180°
4
30
0.35
0.25
2.26
42.7
0.047
LN01BB-D4-L35
LN01BB-D4-L35
LN01BB
Ultra light load type
SWP-A
Blackening
180°
4
35
0.35
0.25
2.26
51.2
0.039
LN01BB-D4-L40
LN01BB-D4-L40
LN01BB
Ultra light load type
SWP-A
Blackening
180°
4
40
0.35
0.25
2.26
60.3
0.033
LN01BB-D5-L15
LN01BB-D5-L15
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
15
0.45
0.49
3.24
8.2
0.330
LN01BB-D5-L20
LN01BB-D5-L20
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
20
0.45
0.49
3.24
15.5
0.180
LN01BB-D5-L25
LN01BB-D5-L25
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
25
0.45
0.49
3.24
21.5
0.130
LN01BB-D5-L30
LN01BB-D5-L30
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
30
0.45
0.49
3.24
29.4
0.093
LN01BB-D5-L35
LN01BB-D5-L35
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
35
0.45
0.49
3.24
35.0
0.078
LN01BB-D5-L40
LN01BB-D5-L40
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
40
0.45
0.49
3.24
43.0
0.064
LN01BB-D5-L45
LN01BB-D5-L45
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
45
0.45
0.49
3.24
50.9
0.054
LN01BB-D5-L50
LN01BB-D5-L50
LN01BB
Ultra light load type
SWP-A
Blackening
180°
5
50
0.45
0.49
3.24
56.0
0.049
LN01BB-D6-L20
LN01BB-D6-L20
LN01BB
Ultra light load type
SWP-A
Blackening
180°
6
20
0.55
0.64
6.08
16.2
0.340
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성