LN01F - Tension spring - Medium and heavy load type
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln01f.prj},{NB=LN01FB-D8-L25},{SC=LN01FB},{LX=Medium and heavy load type},{TOM=SWP-A},{ST=Blackening},{RAOF=180°},{D=8},{L=25},{WDD=1.10},{IT=6.86},{ZDZL=31.38},{ZDWYL=5.8},{THCS=4.23},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
RAOF
Relative angle of hook
ⁿ/ₐ
D
[mm]
L
[mm]
WDD
Wire diameter(d)
[mm]
IT
Initial tension(N)
[mm]
ZDZL
Maximum load force under dynamic load(N)
[mm]
ZDWYL
Maximum displacement under dynamic load(F max)
[mm]
THCS
Spring constant(N)
[mm]
LN01FB-D3-L10
LN01FB-D3-L10
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
3
10
0.45
1.57
6.47
2.2
2.26
LN01FB-D3-L15
LN01FB-D3-L15
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
3
15
0.45
1.57
6.47
4.5
1.08
LN01FB-D3-L20
LN01FB-D3-L20
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
3
20
0.45
1.57
6.47
6.7
0.74
LN01FB-D3-L25
LN01FB-D3-L25
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
3
25
0.45
1.57
6.47
9.1
0.54
LN01FB-D3-L30
LN01FB-D3-L30
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
3
30
0.45
1.57
6.47
11.4
0.43
LN01FB-D4-L15
LN01FB-D4-L15
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
4
15
0.55
1.86
8.43
4.5
1.47
LN01FB-D4-L20
LN01FB-D4-L20
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
4
20
0.55
1.86
8.43
7.1
0.93
LN01FB-D4-L25
LN01FB-D4-L25
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
4
25
0.55
1.86
8.43
10.0
0.66
LN01FB-D4-L30
LN01FB-D4-L30
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
4
30
0.55
1.86
8.43
12.6
0.52
LN01FB-D4-L35
LN01FB-D4-L35
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
4
35
0.55
1.86
8.43
15.2
0.43
LN01FB-D4-L40
LN01FB-D4-L40
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
4
40
0.55
1.86
8.43
18.1
0.36
LN01FB-D5-L15
LN01FB-D5-L15
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
15
0.70
2.45
14.71
3.9
3.14
LN01FB-D5-L20
LN01FB-D5-L20
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
20
0.70
2.45
14.71
6.9
1.77
LN01FB-D5-L25
LN01FB-D5-L25
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
25
0.70
2.45
14.71
9.6
1.28
LN01FB-D5-L30
LN01FB-D5-L30
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
30
0.70
2.45
14.71
12.5
0.98
LN01FB-D5-L35
LN01FB-D5-L35
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
35
0.70
2.45
14.71
15.6
0.78
LN01FB-D5-L40
LN01FB-D5-L40
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
40
0.70
2.45
14.71
19.2
0.64
LN01FB-D5-L45
LN01FB-D5-L45
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
45
0.70
2.45
14.71
21.9
0.56
LN01FB-D5-L50
LN01FB-D5-L50
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
5
50
0.70
2.45
14.71
25.0
0.49
LN01FB-D6-L20
LN01FB-D6-L20
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
6
20
0.90
5.88
23.54
3.9
4.51
LN01FB-D6-L25
LN01FB-D6-L25
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
6
25
0.90
5.88
23.54
6.0
2.94
LN01FB-D6-L30
LN01FB-D6-L30
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
6
30
0.90
5.88
23.54
7.8
2.26
LN01FB-D6-L35
LN01FB-D6-L35
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
6
35
0.90
5.88
23.54
10.0
1.77
LN01FB-D6-L40
LN01FB-D6-L40
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
6
40
0.90
5.88
23.54
12.0
1.47
LN01FB-D6-L45
LN01FB-D6-L45
LN01FB
Medium and heavy load typ...
SWP-A
Blackening
180°
6
45
0.90
5.88
23.54
13.8
1.28
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성