LF06BB BF - Metal foot cup - Universal adjustment type - Medium to light load type
HEFA
35-foot_cup
lf01-04-foot_cup
Powered by
CAD모델 선택
{hefa/35-foot_cup/lf01-04-foot_cup/lf06bb_bf_asmtab.prj},{NB=LF06BB-D120-M30-L200},{SC=LF06BB},{BM=S45C},{BST=Galvanization},{SM=S45C},{SST=Galvanization},{D=120},{M=30},{L=200},{H=28},{H1=24},{H2=24},{A=25°},{S=46},{VB=4000},{INFOTEXT=website},{P1=4.2},{P2=7.0},{D1=46.0},{L1=116.0},{DD1=51.0},{DD2=42.0},{R=39.0},{T=2.0},{T1=2.80},{PPATH=lf06bb_bf/assemblies/lf06bb_bf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
BM
Base material
ⁿ/ₐ
BST
Base surface treatment
ⁿ/ₐ
SM
Screw material
ⁿ/ₐ
SST
Screw surface treatment
ⁿ/ₐ
D
[mm]
M
[mm]
L
[mm]
H
[mm]
H1
h1
[mm]
H2
h2
[mm]
A
ⁿ/ₐ
S
[mm]
VB
Vertical bearing
[kg]
LF06BB-D50-M12-L100
LF06BB-D50-M12-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
50
12
100
32
8
10
20°
19
300
LF06BB-D50-M12-L125
LF06BB-D50-M12-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
50
12
125
32
8
10
20°
19
300
LF06BB-D50-M12-L150
LF06BB-D50-M12-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
50
12
150
32
8
10
20°
19
300
LF06BB-D50-M16-L100
LF06BB-D50-M16-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
50
16
100
32
10
13
20°
24
400
LF06BB-D50-M16-L125
LF06BB-D50-M16-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
50
16
125
32
10
13
20°
24
400
LF06BB-D50-M16-L150
LF06BB-D50-M16-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
50
16
150
32
10
13
20°
24
400
LF06BB-D60-M16-L100
LF06BB-D60-M16-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
60
16
100
32
10
13
20°
24
500
LF06BB-D60-M16-L125
LF06BB-D60-M16-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
60
16
125
32
10
13
20°
24
500
LF06BB-D60-M16-L150
LF06BB-D60-M16-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
60
16
150
32
10
13
20°
24
500
LF06BB-D75-M16-L100
LF06BB-D75-M16-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
75
16
100
34
10
13
25°
24
1000
LF06BB-D75-M16-L125
LF06BB-D75-M16-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
75
16
125
34
10
13
25°
24
1000
LF06BB-D75-M16-L150
LF06BB-D75-M16-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
75
16
150
34
10
13
25°
24
1000
LF06BB-D75-M20-L100
LF06BB-D75-M20-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
75
20
100
34
10
13
25°
24
1500
LF06BB-D75-M20-L125
LF06BB-D75-M20-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
75
20
125
34
10
13
25°
24
1500
LF06BB-D75-M20-L150
LF06BB-D75-M20-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
75
20
150
34
10
13
25°
24
1500
LF06BB-D100-M20-L100
LF06BB-D100-M20-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
100
20
100
28
13
16
25°
30
2000
LF06BB-D100-M20-L125
LF06BB-D100-M20-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
100
20
125
28
13
16
25°
30
2000
LF06BB-D100-M20-L150
LF06BB-D100-M20-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
100
20
150
28
13
16
25°
30
2000
LF06BB-D100-M24-L100
LF06BB-D100-M24-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
100
24
100
28
16
19
25°
36
2500
LF06BB-D100-M24-L125
LF06BB-D100-M24-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
100
24
125
28
16
19
25°
36
2500
LF06BB-D100-M24-L150
LF06BB-D100-M24-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
100
24
150
28
16
19
25°
36
2500
LF06BB-D100-M24-L200
LF06BB-D100-M24-L200
LF06BB
S45C
Galvanization
S45C
Galvanization
100
24
200
28
16
19
25°
36
2500
LF06BB-D120-M24-L100
LF06BB-D120-M24-L100
LF06BB
S45C
Galvanization
S45C
Galvanization
120
24
100
28
16
19
25°
36
3000
LF06BB-D120-M24-L125
LF06BB-D120-M24-L125
LF06BB
S45C
Galvanization
S45C
Galvanization
120
24
125
28
16
19
25°
36
3000
LF06BB-D120-M24-L150
LF06BB-D120-M24-L150
LF06BB
S45C
Galvanization
S45C
Galvanization
120
24
150
28
16
19
25°
36
3000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성