GHDL - Toothed idler with rib
HEFA
5-idlers
Smooth idler
Powered by
CAD모델 선택
{hefa/5-idlers/smooth_idler/d-dl_asmtab.prj},{NB=SFNW16-40},{TYPE=SFNW},{TYPE1=Central bearing type (With ribs)},{MATP=S45C},{FM=SPCC},{BM=Steel},{ST=Ferric oxide protective film},{W=16.0},{D=40},{F=48},{E=35.000},{A=11.0},{AB1=37},{TNWB=037},{TNWM=100},{S=4.00},{DH=23.0},{BEARING=6000ZZ},{NFB=1},{DD=10},{DDD=26},{B=8.0},{DDDD=22.0},{DKC=27.2},{DKCK=1.3},{UB=26x1.2},{FZBL=2},{BB=},{INFOTEXT=website},{PPATH=d_dl/assembiles/d-dl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
CNSTYPECODE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
MATP
Material of Pulley
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
W
[mm]
D
[mm]
F
[mm]
A
[mm]
TNWB
Type Nominal Width (British)
ⁿ/ₐ
TNWM
Type Nominal Width (Metirc)
ⁿ/ₐ
S
[mm]
DH
Dh
[mm]
DD
d
[mm]
B
[mm]
UB
Use buckle
ⁿ/ₐ
AWNC9-20
AWNC9-20
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
9.0
20
0
5.0
-
40
2.50
11.0
5
4.0
13x1
AWNC9-25
AWNC9-25
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
9.0
25
0
5.0
-
40
2.50
11.0
5
4.0
13x1
AWNC10-25
AWNC10-25
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
10.0
25
0
6.0
019
2.50
13.0
6
5.0
15x1
AWNC11-25
AWNC11-25
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
11.0
25
0
7.0
-
060
3.00
13.0
6
5.0
15x1
AWNC11.5-25
AWNC11.5-25
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
11.5
25
0
7.5
025
-
3.25
13.0
6
5.0
15x1
AWNC14-30
AWNC14-30
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
14.0
30
0
9.0
031
-
4.00
16.5
8
6.0
19x1
AWNC15-30
AWNC15-30
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
15.0
30
0
11.0
037
100
4.50
16.5
8
6.0
19x1
AWNC16-40
AWNC16-40
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16.0
40
0
11.0
037
100
4.00
23.0
10
8.0
26x1.2
AWNC19-30
AWNC19-30
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
19.0
30
0
14.0
050
-
6.50
16.5
8
6.0
19x1
AWNC19-35
AWNC19-35
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
19.0
35
0
14.0
050
-
5.50
20.5
8
8.0
24x1.2
AWNC19-45
AWNC19-45
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
19.0
45
0
14.0
050
-
5.00
25.0
10
9.0
30x1.2
AWNC22-35
AWNC22-35
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22.0
35
0
17.0
-
150
7.00
23.0
10
8.0
26x1.2
AWNC22-45
AWNC22-45
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22.0
45
0
17.0
-
150
6.50
25.0
10
9.0
30x1.2
AWNC26-40
AWNC26-40
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26.0
40
0
21.0
070
-
9.00
23.0
10
8.0
26x1.2
AWNC26-45
AWNC26-45
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26.0
45
0
21.0
070
-
8.50
25.0
10
9.0
30x1.2
AWNC26-50
AWNC26-50
AWNC
Central bearing type (No ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26.0
50
0
21.0
070
-
8.50
25.0
10
9.0
30x1.2
SFNC9-20
SFNC9-20
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
9.0
20
0
5.0
-
40
2.50
11.0
5
4.0
13x1
SFNC9-25
SFNC9-25
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
9.0
25
0
5.0
-
40
2.50
11.0
5
4.0
13x1
SFNC10-25
SFNC10-25
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
10.0
25
0
6.0
019
2.50
13.0
6
5.0
15x1
SFNC11-25
SFNC11-25
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
11.0
25
0
7.0
-
060
3.00
13.0
6
5.0
15x1
SFNC11.5-25
SFNC11.5-25
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
11.5
25
0
7.5
025
-
3.25
13.0
6
5.0
15x1
SFNC14-30
SFNC14-30
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
14.0
30
0
9.0
031
-
4.00
16.5
8
6.0
19x1
SFNC15-30
SFNC15-30
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
15.0
30
0
11.0
037
100
4.50
16.5
8
6.0
19x1
SFNC16-40
SFNC16-40
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
16.0
40
0
11.0
037
100
4.00
23.0
10
8.0
26x1.2
SFNC19-30
SFNC19-30
SFNC
Central bearing type (No ...
S45C
SPCC
Steel
Ferric oxide protective f...
19.0
30
0
14.0
050
-
6.50
16.5
8
6.0
19x1
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성