S8M - Toothed idler with rib
HEFA
5-idlers
Toothed idler with rib
Powered by
CAD모델 선택
{hefa/5-idlers/toothed_idler_with_rib/s8m_asmtab.prj},{NB=AHW-24-S8M300-12},{TYPE=AHW},{TYPE1=AHW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Hard anodizing},{NT=24},{TNW=S8M300},{PD=61.12},{OD=59.74},{F=67},{E=50},{A=33.0},{W=38.0},{S=0.00},{DH=27.0},{BEARING=6201ZZ},{NFB=2},{D=12},{DD=32},{B=10.0},{DDD=28.0},{DKC=33.7},{DKCK=1.3},{RR=},{FZBL=3},{PPATH=s8m/assembiles/d-s8m_asmtpl.prj},{ALT=},{FC=0.0},{BB=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
CNSTYPECODE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
NT
Teeth
ⁿ/ₐ
TNW
Type Nominal Width
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
NO. of bearing
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
AWC-20-S8M150
AWC-20-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
S8M150
50.93
49.56
58
40
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AWC-20-S8M250
AWC-20-S8M250
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
S8M250
50.93
49.56
58
40
28.0
33.0
5.50
0.0
6202ZZ M2
15
35
11.0
AWC-22-S8M150
AWC-22-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
S8M150
56.02
54.65
61
45
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AWC-24-S8M150
AWC-24-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
S8M150
61.12
59.74
67
50
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AWC-24-S8M250
AWC-24-S8M250
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
S8M250
61.12
59.74
67
50
28.0
33.0
6.50
0.0
6201ZZ M2
12
32
10.0
AWC-24-S8M300
AWC-24-S8M300
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
S8M300
61.12
59.74
67
50
33.0
38.0
8.00
0.0
6202ZZ M2
15
35
11.0
AWC-24-S8M400
AWC-24-S8M400
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
S8M400
61.12
59.74
67
50
44.0
49.0
13.50
0.0
6202ZZ M2
15
35
11.0
AWC-25-S8M150
AWC-25-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
25
S8M150
63.66
62.29
70
56
17.0
22.0
5.50
0.0
6202ZZ M1
15
35
11.0
AWC-26-S8M150
AWC-26-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26
S8M150
66.21
64.84
74
58
17.0
22.0
5.50
0.0
6202ZZ M1
15
35
11.0
AWC-28-S8M150
AWC-28-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
S8M150
71.30
69.93
80
60
17.0
22.0
5.50
0.0
6202ZZ M1
15
35
11.0
AWC-30-S8M150
AWC-30-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
S8M150
76.39
75.02
87
67
17.0
22.0
5.50
0.0
6202ZZ M1
15
35
11.0
AWC-30-S8M250
AWC-30-S8M250
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
S8M250
76.39
75.02
87
67
28.0
33.0
5.50
0.0
6202ZZ M2
15
35
11.0
AWC-30-S8M300
AWC-30-S8M300
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
S8M300
76.39
75.02
87
67
33.0
38.0
5.00
0.0
6204ZZ M2
20
47
14.0
AWC-30-S8M400
AWC-30-S8M400
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
S8M400
76.39
75.02
87
67
44.0
49.0
10.50
0.0
6204ZZ M2
20
47
14.0
AWC-32-S8M150
AWC-32-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
32
S8M150
81.49
80.12
87
67
17.0
22.0
4.00
0.0
6204ZZ M1
20
47
14.0
AWC-34-S8M150
AWC-34-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
34
S8M150
86.58
85.21
95
75
17.0
22.0
4.00
0.0
6204ZZ M1
20
47
14.0
AWC-40-S8M150
AWC-40-S8M150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
40
S8M150
101.86
100.49
111
90
17.0
22.0
3.50
0.0
6205ZZ M1
25
52
15.0
AHC-20-S8M150
AHC-20-S8M150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
S8M150
50.93
49.56
58
40
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AHC-20-S8M250
AHC-20-S8M250
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
S8M250
50.93
49.56
58
40
28.0
33.0
5.50
0.0
6202ZZ M2
15
35
11.0
AHC-22-S8M150
AHC-22-S8M150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
22
S8M150
56.02
54.65
61
45
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AHC-24-S8M150
AHC-24-S8M150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
S8M150
61.12
59.74
67
50
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AHC-24-S8M250
AHC-24-S8M250
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
S8M250
61.12
59.74
67
50
28.0
33.0
6.50
0.0
6201ZZ M2
12
32
10.0
AHC-24-S8M300
AHC-24-S8M300
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
S8M300
61.12
59.74
67
50
33.0
38.0
8.00
0.0
6202ZZ M2
15
35
11.0
AHC-24-S8M400
AHC-24-S8M400
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
S8M400
61.12
59.74
67
50
44.0
49.0
13.50
0.0
6202ZZ M2
15
35
11.0
AHC-25-S8M150
AHC-25-S8M150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
25
S8M150
63.66
62.29
70
56
17.0
22.0
5.50
0.0
6202ZZ M1
15
35
11.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성