T5 - Toothed idler with rib
HEFA
5-idlers
Toothed idler with rib
Powered by
CAD모델 선택
{hefa/5-idlers/toothed_idler_with_rib/t5_asmtab.prj},{NB=AWW-24-T5200-10},{TYPE=AWW},{TYPE1=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{NT=24},{TNW=T5200},{PD=38.20},{OD=37.40},{F=45},{E=30},{A=22.0},{W=27.0},{S=0.00},{DH=23.0},{BEARING=6000ZZ},{NFB=2},{D=10},{DD=26},{B=8.0},{DDD=24.0},{DKC=27.2},{DKCK=1.3},{RR=},{FZBL=3},{PPATH=t5/assembiles/d-t5_asmtpl.prj},{ALT=},{FC=0.0},{BB=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
CNSTYPECODE
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TYPE1
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
NT
Teeth
ⁿ/ₐ
TNW
Type Nominal Width
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
NO. of bearing
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
AWC-18-T5100
AWC-18-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5100
28.65
27.80
33
22
11.0
16.0
5.00
0.0
698ZZ M1
8
19
6.0
AWC-20-T5100
AWC-20-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5100
31.83
31.00
36
24
11.0
16.0
5.00
0.0
698ZZ M1
8
19
6.0
AWC-20-T5150
AWC-20-T5150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5150
31.83
31.00
36
24
17.0
22.0
5.00
0.0
698ZZ M2
8
19
6.0
AWC-22-T5100
AWC-22-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
T5100
35.01
34.25
40
27
11.0
16.0
5.00
0.0
6900ZZ M1
10
22
6.0
AWC-24-T5100
AWC-24-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T5100
38.20
37.40
45
30
11.0
16.0
4.00
0.0
6000ZZ M1
10
26
8.0
AWC-25-T5100
AWC-25-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
25
T5100
39.79
39.00
45
30
11.0
16.0
4.00
0.0
6000ZZ M1
10
26
8.0
AWC-28-T5100
AWC-28-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
T5100
44.56
43.75
48
35
11.0
16.0
3.50
0.0
6200ZZ M1
10
30
9.0
AWC-28-T5150
AWC-28-T5150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
T5150
44.56
43.75
48
35
17.0
22.0
6.50
0.0
6200ZZ M1
10
30
9.0
AWC-30-T5100
AWC-30-T5100
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
T5100
47.75
46.95
52
36
11.0
16.0
3.00
0.0
6201ZZ M1
12
32
10.0
AWC-30-T5150
AWC-30-T5150
AWC
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
T5150
47.75
46.95
52
36
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AHC-18-T5100
AHC-18-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
18
T5100
28.65
27.80
33
22
11.0
16.0
5.00
0.0
698ZZ M1
8
19
6.0
AHC-20-T5100
AHC-20-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
T5100
31.83
31.00
36
24
11.0
16.0
5.00
0.0
698ZZ M1
8
19
6.0
AHC-20-T5150
AHC-20-T5150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
T5150
31.83
31.00
36
24
17.0
22.0
5.00
0.0
698ZZ M2
8
19
6.0
AHC-22-T5100
AHC-22-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
22
T5100
35.01
34.25
40
27
11.0
16.0
5.00
0.0
6900ZZ M1
10
22
6.0
AHC-24-T5100
AHC-24-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
T5100
38.20
37.40
45
30
11.0
16.0
4.00
0.0
6000ZZ M1
10
26
8.0
AHC-25-T5100
AHC-25-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
25
T5100
39.79
39.00
45
30
11.0
16.0
4.00
0.0
6000ZZ M1
10
26
8.0
AHC-28-T5100
AHC-28-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
28
T5100
44.56
43.75
48
35
11.0
16.0
3.50
0.0
6200ZZ M1
10
30
9.0
AHC-28-T5150
AHC-28-T5150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
28
T5150
44.56
43.75
48
35
17.0
22.0
6.50
0.0
6200ZZ M1
10
30
9.0
AHC-30-T5100
AHC-30-T5100
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
T5100
47.75
46.95
52
36
11.0
16.0
3.00
0.0
6201ZZ M1
12
32
10.0
AHC-30-T5150
AHC-30-T5150
AHC
AHC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
T5150
47.75
46.95
52
36
17.0
22.0
6.00
0.0
6201ZZ M1
12
32
10.0
AWW-18-T5100-6
AWW-18-T5100-6
AWW
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5100
28.65
27.80
33
22
11.0
16.0
0.00
13.0
696ZZ M2
6
15
5.0
AWW-18-T5150-6
AWW-18-T5150-6
AWW
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5150
28.65
27.80
33
22
17.0
22.0
0.00
13.0
696ZZ M2
6
15
5.0
AWW-18-T5200-8
AWW-18-T5200-8
AWW
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5200
28.65
27.80
33
22
22.0
27.0
0.00
16.5
698ZZ M2
8
19
6.0
AWW-18-T5250-8
AWW-18-T5250-8
AWW
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5250
28.65
27.80
33
22
27.0
32.0
0.00
16.5
698ZZ M2
8
19
6.0
AWW-20-T5100-8
AWW-20-T5100-8
AWW
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5100
31.83
31.00
36
24
11.0
16.0
0.00
16.5
698ZZ M2
8
19
6.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성