HBP - Pulley for flat belt
HEFA
5-pulleys_idlers
Powered by
CAD모델 선택
{hefa/5-pulleys_idlers/hbp_asmtab.prj},{NB=HBPSU100-P20-6},{TYPE1=HBPSU},{TYPE2=Edge retaining type},{MATP=SUS303},{ST=-},{D=100},{SHS=P},{DH7=20.00},{A=6},{D1=60},{L1=16},{L2=8},{M=M8},{BC=},{BC3=0.0},{HRC=},{FC=},{FC4=0.0},{TC=},{INFOTEXT=website},{ML=6},{PPATH=pulley/hbp/hbp_assemblies/hbp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
TYPE1
type
ⁿ/ₐ
TYPE2
type2
ⁿ/ₐ
MATP
Material of Pulley
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
D
d
[mm]
D1
d1
[mm]
L1
l1
ⁿ/ₐ
L2
l2
ⁿ/ₐ
M
m
ⁿ/ₐ
L
[mm]
TC2
[mm]
HBPSF15-P5-6
HBPSF15-P5-6
HBPSF
Edge retaining type
S45C
Blackening
15
12
8
4
M3
8
0
HBPSF18-P5-6
HBPSF18-P5-6
HBPSF
Edge retaining type
S45C
Blackening
18
16
8
4
M3
8
0
HBPSF20-P5-6
HBPSF20-P5-6
HBPSF
Edge retaining type
S45C
Blackening
20
16
8
4
M3
8
0
HBPSF28-P6-6
HBPSF28-P6-6
HBPSF
Edge retaining type
S45C
Blackening
28
16
8
4
M3
8
0
HBPSF30-P6-6
HBPSF30-P6-6
HBPSF
Edge retaining type
S45C
Blackening
30
20
8
4
M3
8
0
HBPSF35-P8-6
HBPSF35-P8-6
HBPSF
Edge retaining type
S45C
Blackening
35
20
8
4
M3
8
0
HBPSF40-P8-6
HBPSF40-P8-6
HBPSF
Edge retaining type
S45C
Blackening
40
20
8
4
M3
8
0
HBPSF45-P10-6
HBPSF45-P10-6
HBPSF
Edge retaining type
S45C
Blackening
45
30
12
6
M5
8
0
HBPSF50-P10-6
HBPSF50-P10-6
HBPSF
Edge retaining type
S45C
Blackening
50
30
12
6
M5
8
0
HBPSF60-P10-6
HBPSF60-P10-6
HBPSF
Edge retaining type
S45C
Blackening
60
30
12
6
M5
8
0
HBPSF80-P15-6
HBPSF80-P15-6
HBPSF
Edge retaining type
S45C
Blackening
80
50
16
8
M8
8
0
HBPSF100-P20-6
HBPSF100-P20-6
HBPSF
Edge retaining type
S45C
Blackening
100
60
16
8
M8
8
0
HBPSN15-P5-6
HBPSN15-P5-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
15
12
8
4
M3
8
0
HBPSN18-P5-6
HBPSN18-P5-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
18
16
8
4
M3
8
0
HBPSN20-P5-6
HBPSN20-P5-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
20
16
8
4
M3
8
0
HBPSN28-P6-6
HBPSN28-P6-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
28
16
8
4
M3
8
0
HBPSN30-P6-6
HBPSN30-P6-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
30
20
8
4
M3
8
0
HBPSN35-P8-6
HBPSN35-P8-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
35
20
8
4
M3
8
0
HBPSN40-P8-6
HBPSN40-P8-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
40
20
8
4
M3
8
0
HBPSN45-P10-6
HBPSN45-P10-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
45
30
12
6
M5
8
0
HBPSN50-P10-6
HBPSN50-P10-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
50
30
12
6
M5
8
0
HBPSN60-P10-6
HBPSN60-P10-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
60
30
12
6
M5
8
0
HBPSN80-P15-6
HBPSN80-P15-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
80
50
16
8
M8
8
0
HBPSN100-P20-6
HBPSN100-P20-6
HBPSN
Edge retaining type
S45C
Electroless nickel platin...
100
60
16
8
M8
8
0
HBPAW15-P5-6
HBPAW15-P5-6
HBPAW
Edge retaining type
Aluminium alloy
Natural Color Anodizing
15
12
8
4
M3
8
0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성