HBG - Idler pulley for flat belt
HEFA
5-pulleys_idlers
Powered by
CAD모델 선택
{hefa/5-pulleys_idlers/lp_asmtab.prj},{NB=HBGSF40-32},{TYPE2=Edge retaining type},{MATP=S},{ST=F},{MATPB=steel},{EN=Retaining ring for hole},{D=40},{A=32},{D1=26},{DH=23},{S=0.0},{S1=0.0},{L=34},{BT=6000ZZ},{BN=2},{BD=10},{BB=8},{FC=},{KLC=},{FC4=0.0},{KFC=},{TC=},{BE=},{INFOTEXT=website},{PPATH=pulley/lp/assembiles/lp_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
TYPE1
type1
ⁿ/ₐ
TYPE2
type
ⁿ/ₐ
MATPB
Material of Pulley(Bearing)
ⁿ/ₐ
EN
enclosure
ⁿ/ₐ
D
[mm]
A
[mm]
D1
[mm]
DH
[mm]
S
[mm]
S1
[mm]
L
[mm]
BT
Bearing type
ⁿ/ₐ
BN
Bearing number
ⁿ/ₐ
BD
Bearing diameter
ⁿ/ₐ
BB
Bearing width
ⁿ/ₐ
TC2
ⁿ/ₐ
HBGSF15-6
HBGSF15-6
HBGSF
Edge retaining type
steel
Retaining ring for hole
15
6
11
9
2.0
0.0
8
694ZZ
1
4
4
'-','Not applicable'
HBGSF20-6
HBGSF20-6
HBGSF
Edge retaining type
steel
Retaining ring for hole
20
6
16
13
1.5
0.0
8
625ZZ
1
5
5
'-','Not applicable'
HBGSF20-11
HBGSF20-11
HBGSF
Edge retaining type
steel
Retaining ring for hole
20
11
16
13
4.0
3.0
13
625ZZ
1
5
5
'-','Not applicable'
HBGSF25-11
HBGSF25-11
HBGSF
Edge retaining type
steel
Retaining ring for hole
25
11
19
16
3.5
2.5
13
626ZZ
1
6
6
'-','Not applicable'
HBGSF30-11
HBGSF30-11
HBGSF
Edge retaining type
steel
Retaining ring for hole
30
11
19
17
3.5
2.5
13
698ZZ
1
8
6
'-','Not applicable'
HBGSF15-16
HBGSF15-16
HBGSF
Edge retaining type
steel
Retaining ring for hole
15
16
11
9
0.0
0.0
18
685ZZ
2
5
5
'-','Not applicable'
HBGSF20-16
HBGSF20-16
HBGSF
Edge retaining type
steel
Retaining ring for hole
20
16
16
13
0.0
0.0
18
625ZZ
2
5
5
'-','Not applicable'
HBGSF25-16
HBGSF25-16
HBGSF
Edge retaining type
steel
Retaining ring for hole
25
16
19
16
0.0
0.0
18
626ZZ
2
6
6
'-','Not applicable'
HBGSF30-16
HBGSF30-16
HBGSF
Edge retaining type
steel
Retaining ring for hole
30
16
19
17
0.0
0.0
18
698ZZ
2
8
6
'-','Not applicable'
HBGSF35-16
HBGSF35-16
HBGSF
Edge retaining type
steel
Retaining ring for hole
35
16
26
23
0.0
0.0
18
6000ZZ
2
10
8
'-','Not applicable'
HBGSF40-16
HBGSF40-16
HBGSF
Edge retaining type
steel
Retaining ring for hole
40
16
26
23
0.0
0.0
18
6000ZZ
2
10
8
'-','Not applicable'
HBGSF15-21
HBGSF15-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
15
21
11
9
0.0
0.0
23
685ZZ
2
5
5
'-','Not applicable'
HBGSF20-21
HBGSF20-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
20
21
16
14
0.0
0.0
23
688ZZ
2
8
5
'-','Not applicable'
HBGSF25-21
HBGSF25-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
25
21
19
17
0.0
0.0
23
698ZZ
2
8
6
'-','Not applicable'
HBGSF30-21
HBGSF30-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
30
21
19
17
0.0
0.0
23
698ZZ
2
8
6
'-','Not applicable'
HBGSF35-21
HBGSF35-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
35
21
26
23
0.0
0.0
23
6000ZZ
2
10
8
'-','Not applicable'
HBGSF40-21
HBGSF40-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
40
21
26
23
0.0
0.0
23
6000ZZ
2
10
8
'-','Not applicable'
HBGSF50-21
HBGSF50-21
HBGSF
Edge retaining type
steel
Retaining ring for hole
50
21
28
25
0.0
0.0
23
6001ZZ
2
12
8
'-','Not applicable'
HBGSF15-27
HBGSF15-27
HBGSF
Edge retaining type
steel
Retaining ring for hole
15
27
11
9
0.0
0.0
29
685ZZ
2
5
5
'-','Not applicable'
HBGSF20-27
HBGSF20-27
HBGSF
Edge retaining type
steel
Retaining ring for hole
20
27
16
14
0.0
0.0
29
688ZZ
2
8
5
'-','Not applicable'
HBGSF25-27
HBGSF25-27
HBGSF
Edge retaining type
steel
Retaining ring for hole
25
27
19
17
0.0
0.0
29
698ZZ
2
8
6
'-','Not applicable'
HBGSF30-27
HBGSF30-27
HBGSF
Edge retaining type
steel
Retaining ring for hole
30
27
19
17
0.0
0.0
29
698ZZ
2
8
6
'-','Not applicable'
HBGSF40-27
HBGSF40-27
HBGSF
Edge retaining type
steel
Retaining ring for hole
40
27
26
23
0.0
0.0
29
6000ZZ
2
10
8
'-','Not applicable'
HBGSF50-27
HBGSF50-27
HBGSF
Edge retaining type
steel
Retaining ring for hole
50
27
28
25
0.0
0.0
29
6001ZZ
2
12
8
'-','Not applicable'
HBGSF15-32
HBGSF15-32
HBGSF
Edge retaining type
steel
Retaining ring for hole
15
32
11
9
0.0
0.0
34
685ZZ
2
5
5
'-','Not applicable'
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성