Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0359 - Indexing plungers-Precision with tapered pin
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03182.prj},{NB=K0359.025_ENTSPANNT},{D=25},{D1=38},{D2=42},{D3=50},{L1=51.0},{L2=58.5},{L3=13},{L5=3.0},{L6=60},{H=6},{F1=39},{F2=73},{GEW=0.6478},{EAN=4059245021390},{NDM=10},{GD=40},{GD2=19.0},{GD3=23},{GH=51.0},{GH1=4.0},{GT=14},{GH2=3.5},{ZZ=0.0},{NDM1=10.000},{XA=0.300},{XB=1.000},{XC=2.000},{XD=3.000},{XE=42.000},{XF=38.000},{XG=2.000},{XH=35.000},{XI=4.500},{XJ=31.000},{XK=50.000},{XL=5.500},{XM=1.100},{XN=24.000},{XO=27.200},{XQ=10.000},{XR=2.500},{XT=1.000},{XU=60.000},{XV=12.000},{XW=4.000},{XX=10.000},{XY=6.000},{BESTKIPP=K0359.025},{FORM=A},{AUSF=Standardausführung},{L=130},{GW=M 10},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
H
stroke
[mm]
F1
inital spring force F1
[N]
F2
final spring force F1
[N]
GW
Internal thread of grip ball
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0359.010
K0359.010
A
standard version
10
16
19
25
75
25.0
30.5
13
2.5
31
6
19
29
M 6
0.0783
Yes
73181900
4059245021352
98% Warenverfügbarkeit. N...
31.12.2099
K0359.012
K0359.012
A
standard version
12
20
23
32
87
33.0
40.5
13
3.0
35
6
22
35
M 8
0.1346
Yes
73181900
4059245021369
98% Warenverfügbarkeit. N...
31.12.2099
K0359.016
K0359.016
A
standard version
16
25
28
40
102.5
41.5
49.0
13
3.0
42
6
30
50
M 10
0.2262
Yes
73181900
4059245021376
98% Warenverfügbarkeit. N...
31.12.2099
K0359.020
K0359.020
A
standard version
20
30
33
40
110.5
41.5
49.0
13
3.0
50
6
46
63
M 10
0.3461
Yes
73181900
4059245021383
98% Warenverfügbarkeit. N...
31.12.2099
K0359.025
K0359.025
A
standard version
25
38
42
50
130
51.0
58.5
13
3.0
60
6
39
73
M 10
0.6478
Yes
73181900
4059245021390
98% Warenverfügbarkeit. N...
31.12.2099
K0359.110
K0359.110
B
locking Version
10
16
19
25
75
25.0
30.5
13
2.5
31
6
19
29
M 6
0.0783
Yes
73181900
4059245021406
98% Warenverfügbarkeit. N...
31.12.2099
K0359.112
K0359.112
B
locking Version
12
20
23
32
87
33.0
40.5
13
3.0
35
6
22
35
M 8
0.1351
Yes
73181900
4059245021413
98% Warenverfügbarkeit. N...
31.12.2099
K0359.116
K0359.116
B
locking Version
16
25
28
40
102.5
41.5
49.0
13
3.0
42
6
30
50
M 10
0.2293
Yes
73181900
4059245021420
98% Warenverfügbarkeit. N...
31.12.2099
K0359.120
K0359.120
B
locking Version
20
30
33
40
110.5
41.5
49.0
13
3.0
50
6
46
63
M 10
0.3477
Yes
73181900
4059245021437
98% Warenverfügbarkeit. N...
31.12.2099
K0359.125
K0359.125
B
locking Version
25
38
42
50
130
51.0
58.5
13
3.0
60
6
39
73
M 10
0.6477
Yes
73181900
4059245021444
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성