Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0245 - Indexing plungers with five lobe grip
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03190.prj},{NB=K0245.14107_(ENTSPANNT)},{BESTKIPP=K0245.14107},{FARBE=rapsgelb RAL 1021},{POS=ENTSPANNT},{GR=4},{D=10},{D1=M 20 x 1,5},{D2=63},{D3=28.0},{D4=35.5},{H=10},{H1=22.5},{H2=14.5},{L=78},{L1=24},{HX=44.0},{SW=22},{GEW=0.1388},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245021802},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1},{NDM=20},{NDM1=0.0000},{TYP1=1},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
External thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
Length
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
HX
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0245.1105
K0245.1105
anthracite grey RAL 7021
1
5
M 10 x 1
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0331
Yes
73181520
4059245021659
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1206
K0245.1206
anthracite grey RAL 7021
2
6
M 12 x 1,5
50
22.2
28.2
6
17.8
11.5
57.8
17
34.8
14
0.0414
Yes
73181520
4059245021697
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1308
K0245.1308
anthracite grey RAL 7021
3
8
M 16 x 1,5
63
28.0
35.5
8
22.5
14.5
74
22
44.0
19
0.0941
Yes
73181520
4059245021734
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1410
K0245.1410
anthracite grey RAL 7021
4
10
M 20 x 1,5
63
28.0
35.5
10
22.5
14.5
78
24
44.0
22
0.1335
Yes
73181520
4059245021772
98% Warenverfügbarkeit. N...
31.12.2099
K0245.11055
K0245.11055
light gray RAL 7035
1
5
M 10 x 1
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0362
Yes
73181520
4059245021666
98% Warenverfügbarkeit. N...
31.12.2099
K0245.12065
K0245.12065
light gray RAL 7035
2
6
M 12 x 1,5
50
22.2
28.2
6
17.8
11.5
57.8
17
34.8
14
0.0479
Yes
73181520
4059245021703
98% Warenverfügbarkeit. N...
31.12.2099
K0245.13085
K0245.13085
light gray RAL 7035
3
8
M 16 x 1,5
63
28.0
35.5
8
22.5
14.5
74
22
44.0
19
0.0986
Yes
73181520
4059245021741
98% Warenverfügbarkeit. N...
31.12.2099
K0245.14105
K0245.14105
light gray RAL 7035
4
10
M 20 x 1,5
63
28.0
35.5
10
22.5
14.5
78
24
44.0
22
0.1384
Yes
73181520
4059245021789
98% Warenverfügbarkeit. N...
31.12.2099
K0245.11056
K0245.11056
traffic red RAL 3020
1
5
M 10 x 1
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0358
Yes
73181520
4059245021673
98% Warenverfügbarkeit. N...
31.12.2099
K0245.12066
K0245.12066
traffic red RAL 3020
2
6
M 12 x 1,5
50
22.2
28.2
6
17.8
11.5
57.8
17
34.8
14
0.0438
Yes
73181520
4059245021710
98% Warenverfügbarkeit. N...
31.12.2099
K0245.13086
K0245.13086
traffic red RAL 3020
3
8
M 16 x 1,5
63
28.0
35.5
8
22.5
14.5
74
22
44.0
19
0.0986
Yes
73181520
4059245021758
98% Warenverfügbarkeit. N...
31.12.2099
K0245.14106
K0245.14106
traffic red RAL 3020
4
10
M 20 x 1,5
63
28.0
35.5
10
22.5
14.5
78
24
44.0
22
0.1382
Yes
73181520
4059245021796
98% Warenverfügbarkeit. N...
31.12.2099
K0245.11057
K0245.11057
colza yellow RAL 1021
1
5
M 10 x 1
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0360
Yes
73181520
4059245021680
98% Warenverfügbarkeit. N...
31.12.2099
K0245.12067
K0245.12067
colza yellow RAL 1021
2
6
M 12 x 1,5
50
22.2
28.2
6
17.8
11.5
57.8
17
34.8
14
0.0442
Yes
73181520
4059245021727
98% Warenverfügbarkeit. N...
31.12.2099
K0245.13087
K0245.13087
colza yellow RAL 1021
3
8
M 16 x 1,5
63
28.0
35.5
8
22.5
14.5
74
22
44.0
19
0.0991
Yes
73181520
4059245021765
98% Warenverfügbarkeit. N...
31.12.2099
K0245.14107
K0245.14107
colza yellow RAL 1021
4
10
M 20 x 1,5
63
28.0
35.5
10
22.5
14.5
78
24
44.0
22
0.1388
Yes
73181520
4059245021802
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1105AL
K0245.1105AL
anthracite grey RAL 7021
1
5
3/8-24
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0320
Yes
73181520
4059245358670
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1206A5
K0245.1206A5
anthracite grey RAL 7021
2
6
1/2-13
50
22.2
28.2
6
17.8
11.5
57.8
17
34.8
14
0.0426
Yes
73181520
4059245358717
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1308A6
K0245.1308A6
anthracite grey RAL 7021
3
8
5/8-11
63
28.0
35.5
8
22.5
14.5
74
22
44.0
19
0.1010
Yes
73181520
4059245358755
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1410A7
K0245.1410A7
anthracite grey RAL 7021
4
10
3/4-10
63
28.0
35.5
10
22.5
14.5
78
24
44.0
22
0.1360
Yes
73181520
4059245358793
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1105AL5
K0245.1105AL5
light gray RAL 7035
1
5
3/8-24
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0330
Yes
73181520
4059245358687
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1206A55
K0245.1206A55
light gray RAL 7035
2
6
1/2-13
50
22.2
28.2
6
17.8
11.5
57.8
17
34.8
14
0.0426
Yes
73181520
4059245358724
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1308A65
K0245.1308A65
light gray RAL 7035
3
8
5/8-11
63
28.0
35.5
8
22.5
14.5
74
22
44.0
19
0.1010
Yes
73181520
4059245358762
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1410A75
K0245.1410A75
light gray RAL 7035
4
10
3/4-10
63
28.0
35.5
10
22.5
14.5
78
24
44.0
22
0.1360
Yes
73181520
4059245358809
98% Warenverfügbarkeit. N...
31.12.2099
K0245.1105AL6
K0245.1105AL6
traffic red RAL 3020
1
5
3/8-24
50
22.2
28.2
5
17.8
11.5
52.8
13
34.8
13
0.0351
Yes
73181520
4059245358694
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성