Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0371 - Lateral spring plungers with threaded sleeve
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03334.prj},{NB=K0371.1300X43_ (0)},{BESTKIPP=K0371.1300X43},{AUSF=ohne Abdichtung},{MATERIAL=Stahl},{POS=0},{L=45.0},{L1=16.7},{D=M 18 x 1.5},{D1=10},{S=1.6},{F=200},{X=3.2},{SW=16},{K=2,5},{BESTMW=03334-10},{GEW=0.0398},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245027187},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{DN=18.000},{NDM=18},{ST=1.50},{XA=16.10},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
F
Force approx.
[N]
X
[mm]
SW
width across flats
[mm]
K
chamfer 60°
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0371.1020X12
K0371.1020X12
without seal
Steel
11.5
6.7
M 12
5
20
1.6
10
2
0.0040
Yes
73181520
4059245026920
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1020X20
K0371.1020X20
without seal
Steel
19.0
6.7
M 12
5
20
1.6
10
2
0.0057
Yes
73181520
4059245026937
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1020X27
K0371.1020X27
without seal
Steel
26.5
6.7
M 12
5
20
1.6
10
2
0.0073
Yes
73181520
4059245026944
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1050X12
K0371.1050X12
without seal
Steel
11.5
6.7
M 12
5
50
1.6
10
2
0.0042
Yes
73181520
4059245026982
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1050X20
K0371.1050X20
without seal
Steel
19.0
6.7
M 12
5
50
1.6
10
2
0.0063
Yes
73181520
4059245026999
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1050X27
K0371.1050X27
without seal
Steel
26.5
6.7
M 12
5
50
1.6
10
2
0.0084
Yes
73181520
4059245027002
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1100X12
K0371.1100X12
without seal
Steel
11.5
6.7
M 12
5
100
1.6
10
2
0.0043
Yes
73181520
4059245027040
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1100X20
K0371.1100X20
without seal
Steel
19.0
6.7
M 12
5
100
1.6
10
2
0.0066
Yes
73181520
4059245027064
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1100X27
K0371.1100X27
without seal
Steel
26.5
6.7
M 12
5
100
1.6
10
2
0.0086
Yes
73181520
4059245027071
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1040X12
K0371.1040X12
without seal
Steel
11.5
10.7
M 12
6
40
1.8
10
2
0.0047
Yes
73181520
4059245026951
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1040X20
K0371.1040X20
without seal
Steel
19.0
10.7
M 12
6
40
1.8
10
2
0.0068
Yes
73181520
4059245026968
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1040X27
K0371.1040X27
without seal
Steel
26.5
10.7
M 12
6
40
1.8
10
2
0.0086
Yes
73181520
4059245026975
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1075X12
K0371.1075X12
without seal
Steel
11.5
10.7
M 12
6
75
1.8
10
2
0.0051
Yes
73181520
4059245027019
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1075X20
K0371.1075X20
without seal
Steel
19.0
10.7
M 12
6
75
1.8
10
2
0.0071
Yes
73181520
4059245027026
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1075X27
K0371.1075X27
without seal
Steel
26.5
10.7
M 12
6
75
1.8
10
2
0.0095
Yes
73181520
4059245027033
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1150X12
K0371.1150X12
without seal
Steel
11.5
10.7
M 12
6
100
1.8
10
2
0.0055
Yes
73181520
4059245027101
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1150X20
K0371.1150X20
without seal
Steel
19.0
10.7
M 12
6
100
1.8
10
2
0.0079
Yes
73181520
4059245027118
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1150X27
K0371.1150X27
without seal
Steel
26.5
10.7
M 12
6
100
1.8
10
2
0.0103
Yes
73181520
4059245027125
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1100X16
K0371.1100X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0200
Yes
73181520
4059245027057
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1100X29
K0371.1100X29
without seal
Steel
31.5
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0289
Yes
73181520
4059245027088
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1100X43
K0371.1100X43
without seal
Steel
45.0
16.7
M 18 x 1.5
10
100
3.2
16
2,5
0.0380
Yes
73181520
4059245027095
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1200X16
K0371.1200X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0197
Yes
73181520
4059245027132
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1200X29
K0371.1200X29
without seal
Steel
31.5
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0281
Yes
73181520
4059245027149
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1200X43
K0371.1200X43
without seal
Steel
45.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0374
Yes
73181520
4059245027156
98% Warenverfügbarkeit. N...
31.12.2099
K0371.1300X16
K0371.1300X16
without seal
Steel
18.0
16.7
M 18 x 1.5
10
200
3.2
16
2,5
0.0209
Yes
73181520
4059245027163
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성