Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0116 - Clamping levers external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06430_1.prj},{NB=K0116.1A01X50},{L=50},{D=10.0},{D1=13},{D2=14.0},{D3=10.5},{H=24.5},{H1=4.0},{H2=15.0},{H3=32.5},{H4=35.5},{A=39},{A1=46},{ZZ=16},{GEW=0.0364},{EAN=4059245378784},{NDM=0},{NDM1=0.1900},{TAB=3},{TAB1=1},{TYP1=2},{TYP=2},{XA=13.4},{XB=18.7},{XC=13.0},{XD=34.0},{XE=39.0},{XF=12.7},{XG=23.5},{XH=16.5},{XI=13.0},{XJ=31.3},{XK=9.1},{XL=4.1},{XM=35.5},{XN=8.0},{XO=6.3},{XP=17.1},{XQ=5.0},{XR=9.4},{XS=3.95},{XT=2.65},{XU=2.91},{XV=15.0},{XW=0.32},{XX=0.5},{XY=1.65},{XZ=1.05},{XA1=5.5},{XB1=1.4},{XC1=50.000},{BESTKIPP=K0116.1A01X50},{MATERIAL=Stahl},{FARBE=schwarz seidenmatt},{GR=1},{X=10-24},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,},{LX=10,15,20,25,30,35,40,45,50}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0116.1051X10
K0116.1051X10
Steel
black satin finish
1
M 5
10
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0316
Yes
73181520
4059245077915
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X15
K0116.1051X15
Steel
black satin finish
1
M 5
15
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0321
Yes
73181520
4059245077922
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X20
K0116.1051X20
Steel
black satin finish
1
M 5
20
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0328
Yes
73181520
4059245077939
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X25
K0116.1051X25
Steel
black satin finish
1
M 5
25
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0334
Yes
73181520
4059245077946
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X30
K0116.1051X30
Steel
black satin finish
1
M 5
30
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0339
Yes
73181520
4059245077953
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X35
K0116.1051X35
Steel
black satin finish
1
M 5
35
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0350
Yes
73181520
4059245077960
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X40
K0116.1051X40
Steel
black satin finish
1
M 5
40
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0352
Yes
73181520
4059245077977
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X45
K0116.1051X45
Steel
black satin finish
1
M 5
45
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0360
Yes
73181520
4059245077984
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1051X50
K0116.1051X50
Steel
black satin finish
1
M 5
50
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0364
Yes
73181520
4059245077991
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X10
K0116.1061X10
Steel
black satin finish
1
M 6
10
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0321
Yes
73181520
4059245078097
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X15
K0116.1061X15
Steel
black satin finish
1
M 6
15
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0326
Yes
73181520
4059245078103
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X20
K0116.1061X20
Steel
black satin finish
1
M 6
20
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0337
Yes
73181520
4059245078110
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X25
K0116.1061X25
Steel
black satin finish
1
M 6
25
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0357
Yes
73181520
4059245078127
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X30
K0116.1061X30
Steel
black satin finish
1
M 6
30
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0354
Yes
73181520
4059245078134
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X35
K0116.1061X35
Steel
black satin finish
1
M 6
35
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0366
Yes
73181520
4059245078141
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X40
K0116.1061X40
Steel
black satin finish
1
M 6
40
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0380
Yes
73181520
4059245078158
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X45
K0116.1061X45
Steel
black satin finish
1
M 6
45
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0392
Yes
73181520
4059245078165
31.12.2099
98% Warenverfügbarkeit. N...
K0116.1061X50
K0116.1061X50
Steel
black satin finish
1
M 6
50
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0390
Yes
73181520
4059245078172
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X15
K0116.2061X15
Steel
black satin finish
2
M 6
15
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0807
Yes
73181520
4059245078271
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X20
K0116.2061X20
Steel
black satin finish
2
M 6
20
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0817
Yes
73181520
4059245078288
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X25
K0116.2061X25
Steel
black satin finish
2
M 6
25
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0832
Yes
73181520
4059245078295
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X30
K0116.2061X30
Steel
black satin finish
2
M 6
30
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0839
Yes
73181520
4059245078301
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X35
K0116.2061X35
Steel
black satin finish
2
M 6
35
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0833
Yes
73181520
4059245078318
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X40
K0116.2061X40
Steel
black satin finish
2
M 6
40
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0859
Yes
73181520
4059245078325
31.12.2099
98% Warenverfügbarkeit. N...
K0116.2061X45
K0116.2061X45
Steel
black satin finish
2
M 6
45
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0864
Yes
73181520
4059245078332
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성