D-T10 - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-t10_asmtab.prj},{NB=LE-D-T5-AWW24T10250-6204ZZ-2},{TYPE1=AWW},{TYPE=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{TEETH=24},{AB=T10250},{PD=76.39},{OD=74.55},{F=87},{E=67},{A=27.0},{W=32.0},{S=0.00},{DH=41.0},{NO=6204ZZ},{NFB=2},{D=20},{DD=47},{B=14.0},{DDD=42.0},{DKC=49.5},{DKCK=1.9},{RR=},{FZBL=3},{PPATH=d_t10/assembiles/d-t10_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
LE-D-T5-AWC16T10150-6201Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10150
50.93
49.05
58
40
17.0
22.0
6.00
0.0
6201ZZ
1
12
32
10.0
LE-D-T5-AWC16T10250-6202Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10250
50.93
49.05
58
40
27.0
32.0
5.00
0.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWC18T10150-6201Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T10150
57.30
55.45
61
45
17.0
22.0
6.00
0.0
6201ZZ
1
12
32
10.0
LE-D-T5-AWC20T10150-6201Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T10150
63.66
61.80
67
50
17.0
22.0
6.00
0.0
6201ZZ
1
12
32
10.0
LE-D-T5-AWC20T10250-6202Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T10250
63.66
61.80
67
50
27.0
32.0
5.00
0.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWC22T10150-6202Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
T10150
70.03
68.15
80
60
17.0
22.0
5.50
0.0
6202ZZ
1
15
35
11.0
LE-D-T5-AWC24T10150-6202Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T10150
76.39
74.55
87
67
17.0
22.0
5.50
0.0
6202ZZ
1
15
35
11.0
LE-D-T5-AWC26T10150-6202Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
26
T10150
82.76
80.90
87
67
17.0
22.0
5.50
0.0
6202ZZ
1
15
35
11.0
LE-D-T5-AWW16T10150-6001Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10150
50.93
49.05
58
40
17.0
22.0
0.00
25.0
6001ZZ
2
6
15
5.0
LE-D-T5-AWW16T10200-6001Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10200
50.93
49.05
58
40
22.0
27.0
0.00
25.0
6001ZZ
2
12
28
8.0
LE-D-T5-AWW16T10250-6001Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10250
50.93
49.05
58
40
27.0
32.0
0.00
25.0
6001ZZ
2
12
28
8.0
LE-D-T5-AWW16T10300-6201Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10300
50.93
49.05
58
40
32.0
37.0
0.00
27.0
6201ZZ
2
12
32
10.0
LE-D-T5-AWW16T10150-6002Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10150
50.93
49.05
58
40
17.0
22.0
0.00
29.0
6002ZZ
2
15
32
9.0
LE-D-T5-AWW16T10200-6002Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10200
50.93
49.05
58
40
22.0
27.0
0.00
29.0
6002ZZ
2
15
32
9.0
LE-D-T5-AWW16T10250-6002Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10250
50.93
49.05
58
40
27.0
32.0
0.00
29.0
6002ZZ
2
15
32
9.0
LE-D-T5-AWW16T10300-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10300
50.93
49.05
58
40
32.0
37.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW16T10400-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10400
50.93
49.05
58
40
43.0
48.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW16T10500-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
16
T10500
50.93
49.05
58
40
53.0
58.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW18T10200-6002Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T10200
57.30
55.45
61
45
22.0
27.0
0.00
29.0
6002ZZ
2
15
32
9.0
LE-D-T5-AWW18T10250-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T10250
57.30
55.45
61
45
27.0
32.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW18T10300-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T10300
57.30
55.45
61
45
32.0
37.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW20T10200-6002Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T10200
63.66
61.80
67
50
22.0
27.0
0.00
29.0
6002ZZ
2
15
32
9.0
LE-D-T5-AWW20T10250-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T10250
63.66
61.80
67
50
27.0
32.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW20T10300-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T10300
63.66
61.80
67
50
32.0
37.0
0.00
30.0
6202ZZ
2
15
35
11.0
LE-D-T5-AWW20T10400-6202Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T10400
63.66
61.80
67
50
43.0
48.0
0.00
30.0
6202ZZ
2
15
35
11.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성