D-T5 - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-t5_asmtab.prj},{NB=LE-D-T5-AWW28T5150-6200ZZ-2},{TYPE1=AWW},{TYPE=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{TEETH=28},{AB=T5150},{PD=44.56},{OD=43.75},{F=48},{E=35},{A=17.0},{W=22.0},{S=0.00},{DH=25.0},{NO=6200ZZ},{NFB=2},{D=10},{DD=30},{B=9.0},{DDD=26.0},{DKC=31.4},{DKCK=1.3},{RR=},{FZBL=3},{PPATH=d_t5/assembiles/d-t5_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
LE-D-T5-AWC18T5100-698ZZ-...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5100
28.65
27.80
33
22
11.0
16.0
5.00
0.0
698ZZ
1
8
19
6.0
LE-D-T5-AWC20T5100-698ZZ-...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5100
31.83
31.00
36
24
11.0
16.0
5.00
0.0
698ZZ
1
8
19
6.0
LE-D-T5-AWC20T5150-698ZZ-...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5150
31.83
31.00
36
24
17.0
22.0
5.00
0.0
698ZZ
2
8
19
6.0
LE-D-T5-AWC22T5100-6900ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
T5100
35.01
34.25
40
27
11.0
16.0
5.00
0.0
6900ZZ
1
10
22
6.0
LE-D-T5-AWC24T5100-6000ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T5100
38.20
37.40
45
30
11.0
16.0
4.00
0.0
6000ZZ
1
10
26
8.0
LE-D-T5-AWC25T5100-6000ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
25
T5100
39.79
39.00
45
30
11.0
16.0
4.00
0.0
6000ZZ
1
10
26
8.0
LE-D-T5-AWC28T5100-6200ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
T5100
44.56
43.75
48
35
11.0
16.0
3.50
0.0
6200ZZ
1
10
30
9.0
LE-D-T5-AWC28T5150-6200ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
T5150
44.56
43.75
48
35
17.0
22.0
6.50
0.0
6200ZZ
1
10
30
9.0
LE-D-T5-AWC30T5100-6201ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
T5100
47.75
46.95
52
36
11.0
16.0
3.00
0.0
6201ZZ
1
12
32
10.0
LE-D-T5-AWC30T5150-6201ZZ...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
T5150
47.75
46.95
52
36
17.0
22.0
0.00
0.0
6201ZZ
1
12
32
10.0
LE-D-T5-AWW18T5100-696ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5100
28.65
27.80
33
22
11.0
16.0
0.00
13.0
696ZZ
2
6
15
5.0
LE-D-T5-AWW18T5150-696ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5150
28.65
27.80
33
22
17.0
22.0
0.00
13.0
696ZZ
2
6
15
5.0
LE-D-T5-AWW18T5200-698ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5200
28.65
27.80
33
22
22.0
27.0
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-T5-AWW18T5250-698ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
T5250
28.65
27.80
33
22
27.0
32.0
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-T5-AWW20T5100-698ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5100
31.83
31.00
36
24
11.0
16.0
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-T5-AWW20T5150-698ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5150
31.83
31.00
36
24
17.0
22.0
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-T5-AWW20T5200-698ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5200
31.83
31.00
36
24
22.0
27.0
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-T5-AWW20T5250-698ZZ-...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
T5250
31.83
31.00
36
24
27.0
32.0
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-T5-AWW22T5150-6900ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
T5150
35.01
34.25
40
27
17.0
22.0
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-T5-AWW22T5200-6900ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
T5200
35.01
34.25
40
27
22.0
27.0
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-T5-AWW22T5250-6900ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
22
T5250
35.01
34.25
40
27
27.0
32.0
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-T5-AWW24T5100-6900ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T5100
38.20
37.40
45
30
11.0
16.0
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-T5-AWW24T5150-6900ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T5150
38.20
37.40
45
30
17.0
22.0
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-T5-AWW24T5200-6000ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T5200
38.20
37.40
45
30
22.0
27.0
0.00
23.0
6000ZZ
2
10
26
8.0
LE-D-T5-AWW24T5250-6000ZZ...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
T5250
38.20
37.40
45
30
27.0
32.0
0.00
23.0
6000ZZ
2
10
26
8.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ZRR-5M-BR09-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 9mm
MÄDLER
10.04.2024
CBAHW - Synchronous gear - toothed idler gear with flange T5 · T10
SRD-FA
04.07.2022
D-2GT - Toothed idler with rib
Aluminium Profiles - Langle
13.09.2022
T10-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
AGTFW__GT2040, AGTFW__GT2060, AGTFW__GT2090, AGTFW__GT3090, AGTFW__GT3150, ...
Misumi
08.06.2021
EVD01_21_T5 - Trapezoidal tooth synchronous wheel idler ??¨¨ T5 type
Yiheda 3D Electronic Gallery
20.06.2024
D-T10 - Toothed idler with rib
Aluminium Profiles - Langle
13.09.2022
T5M - Keyless Timing Pulley dummy
Aluminium Profiles - Langle
13.09.2022
T5-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
D-P5M - Toothed idler with rib
Aluminium Profiles - Langle
13.09.2022
T5 - Toothed idler with rib
HEFA
14.06.2024
T 5 - Timing belt pulleys metric pitch
Sati
12.04.2023
sd-l - Timing Belt Pulley Keyless Bushing(L)
STAMPINGMASTERS
21.06.2024
BK-AT5 - Timing Idler Pulleys(AT5)
STAMPINGMASTERS
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성