Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
SKF®-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
Drive Element
DIN Parts
DIN-Standard 625
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din625/skf_bis17mm.prj},{NB=6003-2Z-SKF},{ARTNR=6003-2Z-SKF},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{LF=Lagerluft CN},{D1=17},{D2=35},{B=10},{AUSF=beidseitig Deckscheiben},{DYN=6,37},{STAT=3,25},{PU=0,137},{REFERENZD=45000},{GRENZD=22000},{GEW=39.0},{D3=20.1},{D4=31.80},{RS=0.30},{CTN=84821010}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LF
Clearance
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
B
[mm]
AUSF
Version
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
PU
Pu* - Fatigue load limit
[kN]
REFERENZD
Speed base
[1/min]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
623-2Z-SKF
623-2Z-SKF
Steel
Bearing steel
Clearance CN
3
10
4
Shielded on both sides
0,54
0,18
0,007
130000
60000
1.5
84821010
624-2Z-SKF
624-2Z-SKF
Steel
Bearing steel
Clearance CN
4
13
5
Shielded on both sides
0,94
0,29
0.012
110000
53000
3.1
84821010
625-SKF
625-SKF
Steel
Bearing steel
Clearance CN
5
16
5
Open
1,14
0,38
0.016
95000
60000
5.0
84821010
625-2Z-SKF
625-2Z-SKF
Steel
Bearing steel
Clearance CN
5
16
5
Shielded on both sides
1,14
0,38
0.016
95000
48000
5.0
84821010
625-2RS1-SKF
625-2RS1-SKF
Steel
Bearing steel
Clearance CN
5
16
5
Sealed on both sides
1,14
0,38
0.016
95000
48000
5.0
84821010
626-SKF
626-SKF
Steel
Bearing steel
Clearance CN
6
19
6
Open
2,34
0,95
0,04
80000
50000
8.4
84821010
626-2Z-SKF
626-2Z-SKF
Steel
Bearing steel
Clearance CN
6
19
6
Shielded on both sides
2,34
0,95
0,04
80000
40000
8.4
84821010
626-2RSH-SKF
626-2RSH-SKF
Steel
Bearing steel
Clearance CN
6
19
6
Sealed on both sides
2,34
0,95
0,04
-
24000
8.4
84821010
607-2Z-SKF
607-2Z-SKF
Steel
Bearing steel
Clearance CN
7
19
6
Shielded on both sides
2,34
0,95
0,04
85000
43000
7.5
84821010
607-2RSH-SKF
607-2RSH-SKF
Steel
Bearing steel
Clearance CN
7
19
6
Sealed on both sides
2,34
0,95
0,04
-
24000
7.5
84821010
627-2Z-SKF
627-2Z-SKF
Steel
Bearing steel
Clearance CN
7
22
7
Shielded on both sides
3,45
1,37
0,057
70000
36000
13.0
84821010
627-2RSH-SKF
627-2RSH-SKF
Steel
Bearing steel
Clearance CN
7
22
7
Sealed on both sides
3,45
1,37
0,057
-
22000
12.0
84821010
608-SKF
608-SKF
Steel
Bearing steel
Clearance CN
8
22
7
Open
3,45
1,37
0,057
75000
48000
12.0
84821010
608-2Z-SKF
608-2Z-SKF
Steel
Bearing steel
Clearance CN
8
22
7
Shielded on both sides
3,45
1,37
0,057
75000
38000
12.0
84821010
608-2RSH-SKF
608-2RSH-SKF
Steel
Bearing steel
Clearance CN
8
22
7
Sealed on both sides
3,45
1,37
0,057
-
22000
12.0
84821010
609-2Z-SKF
609-2Z-SKF
Steel
Bearing steel
Clearance CN
9
24
7
Shielded on both sides
3,9
1,66
0,071
70000
34000
14.0
84821010
609-2RSH-SKF
609-2RSH-SKF
Steel
Bearing steel
Clearance CN
9
24
7
Sealed on both sides
3,9
1,66
0,071
-
19000
14.0
84821010
629-2Z-SKF
629-2Z-SKF
Steel
Bearing steel
Clearance CN
9
26
8
Shielded on both sides
4,75
1,96
0,083
60000
30000
20.0
84821010
629-2RSH-SKF
629-2RSH-SKF
Steel
Bearing steel
Clearance CN
9
26
8
Sealed on both sides
4,75
1,96
0,083
-
19000
20.0
84821010
61800-SKF
61800-SKF
Steel
Bearing steel
Clearance CN
10
19
5
Open
1,38
0,59
0,025
80000
48000
5.5
84821010
61800-2Z-SKF
61800-2Z-SKF
Steel
Bearing steel
Clearance CN
10
19
5
Shielded on both sides
1,38
0,59
0,025
80000
38000
5.5
84821010
61800-2RS1-SKF
61800-2RS1-SKF
Steel
Bearing steel
Clearance CN
10
19
5
Sealed on both sides
1,38
0,59
0,025
-
22000
5.5
84821010
6000-SKF
6000-SKF
Steel
Bearing steel
Clearance CN
10
26
8
Open
4,75
1,96
0,083
67000
40000
19.0
84821010
6000-2Z-SKF
6000-2Z-SKF
Steel
Bearing steel
Clearance CN
10
26
8
Shielded on both sides
4,75
1,96
0,083
67000
34000
19.0
84821010
6000-2RSH-SKF
6000-2RSH-SKF
Steel
Bearing steel
Clearance CN
10
26
8
Sealed on both sides
4,75
1,96
0,083
-
19000
19.0
84821010
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성