Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MF-KA - Machine Mounts KA with Chromated Steel Plate and Vacuum Profile
MÄDLER
Drive Element
Levelling Pads and Levelling Feets
Machine Mounts
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkteller_und_fuesse/maschinenfuesse/maschinenfuss_ka.prj},{NB=68591300},{ARTNR=68591300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verchromt},{MAT=Gehäuse: Stahl verchromt, Schraube / Mutter / Unterlegscheibe: Stahl verzinkt und blau chromatiert, Elastomer: NBR, 70° Shore A, ölbeständig},{GR=KA 090},{DA=90},{DU=73},{HG=35},{HK=10},{GW=M12},{G=100},{GEW=0.60},{D=12},{K=7.5},{SW=18},{SD1=13},{SD2=24},{ST=2.5},{MSW=18},{MH=10.8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DA
[mm]
DU
[mm]
HG
H - height
[mm]
HK
h - Height Adjustment
[mm]
GW
d - Thread
[mm]
G
Thread length
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
68591200
68591200
Chrome-plated steel
Case: Steel, chromated, E...
KA 010
73
53
30
10
M10
60
0.27
40169991
68591300
68591300
Chrome-plated steel
Case: Steel, chromated, E...
KA 090
90
73
35
10
M12
100
0.60
40169991
68591500
68591500
Chrome-plated steel
Case: Steel, chromated, E...
KA 015
120
95
35
12
M12
100
0.94
40169991
68591800
68591800
Chrome-plated steel
Case: Steel, chromated, E...
KA 020
150
120
40
12
M16
100
2.24
40169991
68592100
68592100
Chrome-plated steel
Case: Steel, chromated, E...
KA 030
200
170
45
15
M20 x 1.5
120
4.90
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성