lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRSP-KRS-MON - V-Belt Tensioner with Mounted V-Belt Pulley
MÄDLER
Drive Element
V-Blt and V-Belt Pulleys
V-Belt Tensioner
Powered by
CAD모델 선택
{maedler/antriebselemente/keilriemen_keilriemenscheiben/keilriemenspanner/krsp_m_m_krsch.prj},{NB=14085202},{ARTNR=14085202},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Keilriemenscheibe: Stahlguss, Kugellager: Wälzlagerstahl, Spannelement: Gehäuse Ø78mm aus Sinterstahl, Hebelarm St52, Schraube: Stahl verzzinkt},{PR=XPA SPA A (13)},{RZ=2},{DW=90},{GR=3},{FMAX=810},{DZ=7400},{SMAX=65.0},{A=49 - 70},{B=15},{C=19},{D=78},{E=108},{J=130},{G=35},{H=M12},{SW=27},{GEW=3.5},{PPATH=krsp_m_m_krsch_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
RZ
Number of grooves
ⁿ/ₐ
DW
dw
[mm]
GR
Size Tensioning Element
ⁿ/ₐ
FMAX
F max. - normal
[N]
DZ
max. Speed
[1/min.]
SMAX
s max.
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
J
[mm]
G
[mm]
H
[mm]
SW
sw
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
14085101
14085101
Multi-material product
V-belt pulley: cast steel...
XPZ SPZ Z (10)
1
90
2
350
10000
50.0
20 - 43
12
13
58
79
100
16
M10
19
2.0
84879090
14085102
14085102
Multi-material product
V-belt pulley: cast steel...
XPZ SPZ Z (10)
2
90
2
350
10000
50.0
31 - 48
12
13
58
79
100
28
M10
19
2.3
84879090
14085103
14085103
Multi-material product
V-belt pulley: cast steel...
XPZ SPZ Z (10)
3
90
2
350
10000
50.0
31 - 37
12
13
58
79
100
40
M10
19
2.6
84879090
14085111
14085111
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
1
90
2
350
7400
50.0
15 - 36
15
19
58
79
100
20
M10
27
2.0
84879090
14085112
14085112
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
2
90
2
350
7400
50.0
20 - 42
15
19
58
79
100
35
M10
27
2.3
84879090
14085201
14085201
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
1
90
3
810
7400
65.0
34 - 64
15
19
78
108
130
20
M12
27
3.1
84879090
14085202
14085202
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
2
90
3
810
7400
65.0
49 - 70
15
19
78
108
130
35
M12
27
3.5
84879090
14085203
14085203
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
3
90
3
810
7400
65.0
49 - 70
15
19
78
108
130
50
M12
27
3.8
84879090
14085204
14085204
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
1
125
3
810
5300
65.0
33 - 63
15
19
78
108
130
20
M12
27
3.9
84879090
14085205
14085205
Multi-material product
V-belt pulley: cast steel...
XPA SPA A (13)
2
125
3
810
5300
65.0
49 - 70
15
19
78
108
130
35
M12
27
4.8
84879090
14085401
14085401
Multi-material product
V-belt pulley: cast steel...
XPB SPB B (17)
1
125
3
810
5300
65.0
35 - 65
19
19
78
108
130
25
M12
27
4.2
84879090
14085402
14085402
Multi-material product
V-belt pulley: cast steel...
XPB SPB B (17)
2
125
3
810
5300
65.0
48 - 69
19
19
78
108
130
44
M12
27
3.3
84879090
14085403
14085403
Multi-material product
V-belt pulley: cast steel...
XPB SPB B (17)
3
125
4
1500
5300
87.5
104 - 107
19
17
95
140
175
63
M16
27
7.9
84879090
14085404
14085404
Multi-material product
V-belt pulley: cast steel...
XPB SPB B (17)
3
140
4
1500
4000
87.5
104 - 107
19
17
95
140
175
63
M16
27
9.2
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성