Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 3760-A-WDR-32-50 - Radial Shaft Seals Design A, for Shaft Diameter 32 to 50 mm
MÄDLER
Drive Element
Ball-Bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/kugellager_rollenlager_waelzlager/wdr_din3760_a_32-50.prj},{NB=64790277},{ARTNR=64790277},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: NBR, Versteifungsring und Zugfeder aus Stahl},{D1=40},{D2=68},{B=10},{GEW=29.2},{CTN=40169300},{DD=27.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
DD
[mm]
64790186
64790186
Black rubber
Elastomer: NBR, Stiffenin...
32
42
7
7.4
40169300
17.3
64790189
64790189
Black rubber
Elastomer: NBR, Stiffenin...
32
45
7
9.5
40169300
18.0
64790192
64790192
Black rubber
Elastomer: NBR, Stiffenin...
32
47
7
11.0
40169300
19.0
64790196
64790196
Black rubber
Elastomer: NBR, Stiffenin...
32
50
8
14.1
40169300
20.0
64790197
64790197
Black rubber
Elastomer: NBR, Stiffenin...
32
50
10
15.8
40169300
20.0
64790198
64790198
Black rubber
Elastomer: NBR, Stiffenin...
32
52
7
14.4
40169300
21.0
64790202
64790202
Black rubber
Elastomer: NBR, Stiffenin...
32
62
10
26.6
40169300
25.0
64790205
64790205
Black rubber
Elastomer: NBR, Stiffenin...
33
45
7
9.8
40169300
18.0
64790210
64790210
Black rubber
Elastomer: NBR, Stiffenin...
34
62
10
27.1
40169300
25.0
64790211
64790211
Black rubber
Elastomer: NBR, Stiffenin...
35
45
7
8.3
40169300
18.5
64790213
64790213
Black rubber
Elastomer: NBR, Stiffenin...
35
47
7
10.2
40169300
19.0
64790217
64790217
Black rubber
Elastomer: NBR, Stiffenin...
35
50
7
12.4
40169300
20.0
64790218
64790218
Black rubber
Elastomer: NBR, Stiffenin...
35
50
8
14.2
40169300
20.0
64790219
64790219
Black rubber
Elastomer: NBR, Stiffenin...
35
50
10
15.8
40169300
20.0
64790220
64790220
Black rubber
Elastomer: NBR, Stiffenin...
35
52
7
13.6
40169300
21.0
64790221
64790221
Black rubber
Elastomer: NBR, Stiffenin...
35
52
8
15.1
40169300
21.0
64790222
64790222
Black rubber
Elastomer: NBR, Stiffenin...
35
52
10
17.7
40169300
21.0
64790224
64790224
Black rubber
Elastomer: NBR, Stiffenin...
35
55
7
15.4
40169300
22.0
64790225
64790225
Black rubber
Elastomer: NBR, Stiffenin...
35
55
8
17.7
40169300
22.0
64790226
64790226
Black rubber
Elastomer: NBR, Stiffenin...
35
55
10
22.5
40169300
22.0
64790227
64790227
Black rubber
Elastomer: NBR, Stiffenin...
35
56
10
21.2
40169300
22.0
64790228
64790228
Black rubber
Elastomer: NBR, Stiffenin...
35
58
10
22.1
40169300
23.0
64790230
64790230
Black rubber
Elastomer: NBR, Stiffenin...
35
62
7
21.3
40169300
25.0
64790231
64790231
Black rubber
Elastomer: NBR, Stiffenin...
35
62
8
22.8
40169300
25.0
64790232
64790232
Black rubber
Elastomer: NBR, Stiffenin...
35
62
10
24.9
40169300
25.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성