Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 3760-A-WDR-6-30 - Radial Shaft Seals Design A, for Shaft Diameter 6 to 30 mm
MÄDLER
Drive Element
Ball-Bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/kugellager_rollenlager_waelzlager/wdr_din3760_a_6-30.prj},{NB=64790093},{ARTNR=64790093},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: NBR, Versteifungsring und Zugfeder aus Stahl},{D1=22},{D2=32},{B=7},{GEW=5.7},{CTN=40169300},{DD=12.8}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
DD
[mm]
64790005
64790005
Black rubber
Elastomer: NBR, Stiffenin...
6
16
5
1.7
40169300
6.4
64790006
64790006
Black rubber
Elastomer: NBR, Stiffenin...
6
16
7
1.8
40169300
6.4
64790007
64790007
Black rubber
Elastomer: NBR, Stiffenin...
6
22
7
3.8
40169300
8.8
64790008
64790008
Black rubber
Elastomer: NBR, Stiffenin...
7
22
7
3.6
40169300
8.8
64790012
64790012
Black rubber
Elastomer: NBR, Stiffenin...
8
22
7
4.0
40169300
8.8
64790014
64790014
Black rubber
Elastomer: NBR, Stiffenin...
10
19
7
2.7
40169300
7.6
64790017
64790017
Black rubber
Elastomer: NBR, Stiffenin...
10
22
7
3.4
40169300
8.8
64790018
64790018
Black rubber
Elastomer: NBR, Stiffenin...
10
24
7
4.0
40169300
9.6
64790020
64790020
Black rubber
Elastomer: NBR, Stiffenin...
10
26
7
4.4
40169300
10.4
64790021
64790021
Black rubber
Elastomer: NBR, Stiffenin...
12
19
5
1.5
40169300
7.6
64790022
64790022
Black rubber
Elastomer: NBR, Stiffenin...
12
22
5
2.5
40169300
8.8
64790023
64790023
Black rubber
Elastomer: NBR, Stiffenin...
12
22
6
2.8
40169300
8.8
64790024
64790024
Black rubber
Elastomer: NBR, Stiffenin...
12
22
7
3.6
40169300
8.8
64790025
64790025
Black rubber
Elastomer: NBR, Stiffenin...
12
24
7
3.8
40169300
9.6
64790027
64790027
Black rubber
Elastomer: NBR, Stiffenin...
12
28
7
5.3
40169300
11.2
64790028
64790028
Black rubber
Elastomer: NBR, Stiffenin...
12
30
7
6.1
40169300
12.0
64790029
64790029
Black rubber
Elastomer: NBR, Stiffenin...
12
32
7
6.5
40169300
12.8
64790031
64790031
Black rubber
Elastomer: NBR, Stiffenin...
14
24
7
4.0
40169300
9.6
64790032
64790032
Black rubber
Elastomer: NBR, Stiffenin...
14
25
5
3.0
40169300
10.0
64790034
64790034
Black rubber
Elastomer: NBR, Stiffenin...
14
30
7
5.8
40169300
12.0
64790035
64790035
Black rubber
Elastomer: NBR, Stiffenin...
15
24
7
3.3
40169300
9.6
64790036
64790036
Black rubber
Elastomer: NBR, Stiffenin...
15
25
5
2.6
40169300
10.0
64790038
64790038
Black rubber
Elastomer: NBR, Stiffenin...
15
26
7
4.0
40169300
10.4
64790039
64790039
Black rubber
Elastomer: NBR, Stiffenin...
15
30
7
6.2
40169300
12.0
64790040
64790040
Black rubber
Elastomer: NBR, Stiffenin...
15
32
7
6.4
40169300
12.8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성