lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKLE-KGQ-1 - Quadro Linear-Bearing Units KGQ-1 ISO Series 1, with four Premium Linear Bearings
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearing Units ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlagereinheiten_iso_1/lkleq_kgq-1_iso_1.prj},{NB=64640420},{ARTNR=64640420},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Gehäuse: Aluminium, Linearlager: Kunststoff, mit Kugeln und Laufbahnplatten aus gehärtetem Stahl},{AUSF=ISO-Reihe 1 in Premium-Qualität, geschlossen, mit integrierten Doppellippendichtungen},{FW=20},{A=85},{C=30},{DA=28},{H=20.0},{H1=40},{H2=19.0},{H3=13},{J=103},{J1=73},{L=115},{L1=63},{N=5.3},{NI=M6},{TZD=3100},{TZS=3200},{GEW=820},{ARTNR1=64612020},{NNL=6},{SDM=10},{TN=lkleq-kgq-1_20},{PPATH=quadro_kgq-1_sbl.prj},{CTN=84833032}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
C
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
J
[mm]
J1
[mm]
L
[mm]
L1
l1
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Spare Linear Bearing with seal
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64640412
64640412
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
12
70
28
19
15.0
30
14.0
11
69
59
80
40
4.3
M5
1860
2040
380
64611212
84833032
64640416
64640416
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
16
80
30
24
17.5
35
16.5
11
86
70
96
52
4.3
M5
2500
2550
570
64611616
84833032
64640420
64640420
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
20
85
30
28
20.0
40
19.0
13
103
73
115
63
5.3
M6
3100
3200
820
64612020
84833032
64640425
64640425
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
25
100
40
35
25.0
50
24.0
18
123
87
136
75
6.6
M8
5600
6300
1430
64612525
84833032
64640430
64640430
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
30
130
50
40
28.0
56
27.0
18
133
117
146
80
6.6
M8
8500
10800
2150
64613030
84833032
64640440
64640440
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
40
150
60
52
35.0
70
34.0
22
166
132
184
97
8.4
M10
14600
18000
3830
64614040
84833032
64640450
64640450
Aluminium
Housing: Aluminium, Linea...
ISO Series 1 from premium...
50
175
70
62
40.0
80
39.0
26
189
154
210
107
10.5
M12
18600
25500
5400
64615050
84833032
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성