lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KB-ST-V - Linear Bearings KB-ST-V with Square flange, Short Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/lkl_kb-st-v.prj},{NB=64602006V},{ARTNR=64602006V},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Mantel aus Stahl, Kugelkäfig aus Kunststoff},{AUSF=mit Vierkant-Flansch, kurze Ausführung, geschlossen und beidseitig abgedichtet},{FW=20},{D=32},{D1=54},{D3=43},{C=45},{H=8},{BEFD=5,5 x 9 x 5,1},{K=42},{TZD=862},{TZS=1370},{GEW=190},{BEFD1=5.5},{BEFD2=9.0},{BEFH=5.1},{CTN=84829900},{DD1=30.3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
D1
[mm]
D3
[mm]
C
C ±0.3
[mm]
H
[mm]
BEFD
d1xd2xh
[mm]
K
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64600606V
64600606V
Steel
With steel jacket, Linear...
with square flange, short...
6
12
28
20
19
5
3,5 x 6 x 3,1
22
206
265
25
84829900
64600806V
64600806V
Steel
With steel jacket, Linear...
with square flange, short...
8
16
32
24
25
5
3,5 x 6 x 3,1
25
265
402
50
84829900
64601206V
64601206V
Steel
With steel jacket, Linear...
with square flange, short...
12
22
42
32
32
6
4,5 x 7,5 x 4,1
32
510
784
80
84829900
64601606V
64601606V
Steel
With steel jacket, Linear...
with square flange, short...
16
26
46
36
36
6
4,5 x 7,5 x 4,1
35
578
892
110
84829900
64602006V
64602006V
Steel
With steel jacket, Linear...
with square flange, short...
20
32
54
43
45
8
5,5 x 9 x 5,1
42
862
1370
190
84829900
64602506V
64602506V
Steel
With steel jacket, Linear...
with square flange, short...
25
40
62
51
58
8
5,5 x 9 x 5,1
50
980
1570
340
84829900
64603006V
64603006V
Steel
With steel jacket, Linear...
with square flange, short...
30
47
76
62
68
10
6,6 x 11 x 6,1
60
1570
2740
560
84829900
64604006V
64604006V
Steel
With steel jacket, Linear...
with square flange, short...
40
62
98
80
80
13
9 x 14 8,1
75
2160
4020
1180
84829900
64605006V
64605006V
Steel
With steel jacket, Linear...
with square flange, short...
50
75
112
94
100
13
9 x 14 x 8,1
88
3820
7940
1750
84829900
64606006V
64606006V
Steel
With steel jacket, Linear...
with square flange, short...
60
90
134
112
125
18
11 x 17 x 11,1
106
4700
9800
3220
84829900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성