lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-C-RF - Locking Assemblies COM-C, Stainless
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-c_rf.prj},{NB=61597130},{ARTNR=61597130},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=30},{DD=55},{L1=26},{A=30},{L=39},{L2=45},{D1=61},{T=228},{FAX=15},{PW=51},{PN=29},{SCHR=6 x M6 x 22},{TA=8},{GEW=0.45},{SSA=6},{SSG=6},{SSL=22},{DG=6.4},{TT=21.0},{T1=6},{TK=43.5},{TN=dummy_com-c_rf_30},{SCHRAUBE=M6x22},{PPATH=sps_com-c_rf_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L1
[mm]
A
[mm]
L
[mm]
L2
[mm]
D1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws A2-70 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61597120
61597120
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
20
47
26
30
39
45
53
152
15
78
34
6 x M6 x 22
8
0.39
84879059
61597124
61597124
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
24
50
26
30
39
45
56
179
15
65
31
6 x M6 x 22
8
0.45
84879059
61597125
61597125
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
25
50
26
30
39
45
56
188
15
63
31
6 x M6 x 22
8
0.44
84879059
61597130
61597130
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
30
55
26
30
39
45
61
228
15
51
29
6 x M6 x 22
8
0.45
84879059
61597135
61597135
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
35
60
26
30
39
45
66
353
20
60
36
8 x M6 x 22
8
0.53
84879059
61597140
61597140
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
40
65
26
30
39
45
71
402
20
54
31
8 x M6 x 22
8
0.60
84879059
61597145
61597145
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
45
75
30
35
47
55
81
605
28
54
32
6 x M8 x 30
18
0.98
84879059
61597150
61597150
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
50
80
30
35
47
55
86
901
37
47
30
6 x M8 x 30
18
1.00
84879059
61597160
61597160
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
60
90
30
35
47
55
96
1081
37
53
36
8 x M8 x 30
18
1.20
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성