lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-CB3 - Locking Assemblies COM-CB3, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-cb3.prj},{NB=61557728A},{ARTNR=61557728A},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{BR=Leichte Reihe},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=31},{DD=55},{L=30},{A=22},{L1=17},{L2=38},{D1=62},{T=590},{FAX=42},{PW=234},{PN=119},{SCHR=4 x M8},{TA=41},{GEW=0.40},{CTN=84879059},{PPATH=spannsatz_com-cb3_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
BR
Model series
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
A
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61557714
61557714
Leichte Reihe
Steel
Steel
T = transmittable torque ...
14
55
30
22
17
38
62
218
42
351
89
3 x M8
41
0.49
84879059
61557714A
61557714A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
14
55
30
22
17
38
62
290
42
468
119
4 x M8
41
0.49
84879059
61557716
61557716
Leichte Reihe
Steel
Steel
T = transmittable torque ...
16
55
30
22
17
38
62
255
42
308
89
3 x M8
41
0.48
84879059
61557716A
61557716A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
16
55
30
22
17
38
62
340
42
410
119
4 x M8
41
0.48
84879059
61557718
61557718
Leichte Reihe
Steel
Steel
T = transmittable torque ...
18
55
30
22
17
38
62
285
42
273
89
3 x M8
41
0.47
84879059
61557718A
61557718A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
18
55
30
22
17
38
62
380
42
364
119
4 x M8
41
0.47
84879059
61557719
61557719
Leichte Reihe
Steel
Steel
T = transmittable torque ...
19
55
30
22
17
38
62
300
42
259
89
3 x M8
41
0.47
84879059
61557719A
61557719A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
19
55
30
22
17
38
62
400
42
345
119
4 x M8
41
0.47
84879059
61557720
61557720
Leichte Reihe
Steel
Steel
T = transmittable torque ...
20
55
30
22
17
38
62
315
42
246
89
3 x M8
41
0.46
84879059
61557720A
61557720A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
20
55
30
22
17
38
62
420
42
328
119
4 x M8
41
0.46
84879059
61557722
61557722
Leichte Reihe
Steel
Steel
T = transmittable torque ...
22
55
30
22
17
38
62
345
42
224
89
3 x M8
41
0.45
84879059
61557722A
61557722A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
22
55
30
22
17
38
62
460
42
298
119
4 x M8
41
0.45
84879059
61557724
61557724
Leichte Reihe
Steel
Steel
T = transmittable torque ...
24
55
30
22
17
38
62
375
42
205
89
3 x M8
41
0.43
84879059
61557724A
61557724A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
24
55
30
22
17
38
62
500
42
273
119
4 x M8
41
0.43
84879059
61557725
61557725
Leichte Reihe
Steel
Steel
T = transmittable torque ...
25
55
30
22
17
38
62
398
42
197
89
3 x M8
41
0.42
84879059
61557725A
61557725A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
25
55
30
22
17
38
62
530
42
262
119
4 x M8
41
0.42
84879059
61557728
61557728
Leichte Reihe
Steel
Steel
T = transmittable torque ...
28
55
30
22
17
38
62
443
42
176
89
3 x M8
41
0.40
84879059
61557728A
61557728A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
31
55
30
22
17
38
62
590
42
234
119
4 x M8
41
0.40
84879059
61557730
61557730
Leichte Reihe
Steel
Steel
T = transmittable torque ...
30
55
30
22
17
38
62
473
42
164
89
3 x M8
41
0.38
84879059
61557730A
61557730A
Leichte Reihe
Steel
Steel
T = transmittable torque ...
30
55
30
22
17
38
62
630
42
219
119
4 x M8
41
0.38
84879059
61557824
61557824
Mittlere Reihe
Steel
Steel
T = transmittable torque ...
24
65
30
22
17
38
72
630
53
342
126
5 x M8
41
0.63
84879059
61557825
61557825
Mittlere Reihe
Steel
Steel
T = transmittable torque ...
25
65
30
22
17
38
72
660
53
328
126
5 x M8
41
0.62
84879059
61557828
61557828
Mittlere Reihe
Steel
Steel
T = transmittable torque ...
28
65
30
22
17
38
72
740
53
293
126
5 x M8
41
0.59
84879059
61557830
61557830
Mittlere Reihe
Steel
Steel
T = transmittable torque ...
30
65
30
22
17
38
72
790
53
273
126
5 x M8
41
0.57
84879059
61557832
61557832
Mittlere Reihe
Steel
Steel
T = transmittable torque ...
32
65
30
22
17
38
72
840
53
256
126
5 x M8
41
0.56
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성