lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-LLH - Locking Assemblies COM-LLH, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-llh.prj},{NB=61558070},{ARTNR=61558070},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=70},{DD=110},{L=78},{L1=70},{L2=88},{T=10200},{FAX=290},{PW=162},{PN=100},{SCHR=10 x M10},{TA=83},{GEW=3.00},{PPATH=spannsatz_com-llh_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws DIN 912-12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61558042
61558042
Steel
Steel
T = transmittable torque ...
42
75
64
56
72
3290
147
175
103
8 x M8
41
1.25
84879059
61558045
61558045
Steel
Steel
T = transmittable torque ...
45
75
64
56
72
3500
147
157
95
8 x M8
41
1.30
84879059
61558048
61558048
Steel
Steel
T = transmittable torque ...
48
80
64
56
72
3670
149
143
90
8 x M8
41
1.50
84879059
61558050
61558050
Steel
Steel
T = transmittable torque ...
50
80
64
56
72
3800
161
141
91
8 x M8
41
1.40
84879059
61558055
61558055
Steel
Steel
T = transmittable torque ...
55
85
64
56
72
4430
167
140
88
9 x M8
41
1.50
84879059
61558060
61558060
Steel
Steel
T = transmittable torque ...
60
90
64
56
72
5590
182
130
96
10 x M8
41
1.50
84879059
61558065
61558065
Steel
Steel
T = transmittable torque ...
65
95
64
56
72
6020
182
134
91
10 x M8
41
1.60
84879059
61558070
61558070
Steel
Steel
T = transmittable torque ...
70
110
78
70
88
10200
290
162
100
10 x M10
83
3.00
84879059
61558075
61558075
Steel
Steel
T = transmittable torque ...
75
115
78
70
88
11660
308
157
101
10 x M10
83
3.10
84879059
61558080
61558080
Steel
Steel
T = transmittable torque ...
80
120
78
70
88
14000
351
166
109
12 x M10
83
3.50
84879059
61558085
61558085
Steel
Steel
T = transmittable torque ...
85
125
78
70
88
16200
374
170
113
12 x M10
83
3.50
84879059
61558090
61558090
Steel
Steel
T = transmittable torque ...
90
130
78
70
88
16780
380
159
107
12 x M10
83
3.80
84879059
61558095
61558095
Steel
Steel
T = transmittable torque ...
95
135
78
70
88
1841
389
158
107
12 x M10
83
4.00
84879059
61558100
61558100
Steel
Steel
T = transmittable torque ...
100
145
100
90
112
26600
533
158
109
12 x M12
145
6.00
84879059
61558110
61558110
Steel
Steel
T = transmittable torque ...
110
155
100
90
112
29200
533
142
101
12 x M12
145
6.20
84879059
61558120
61558120
Steel
Steel
T = transmittable torque ...
120
165
100
90
112
38400
641
157
114
14 x M12
145
6.80
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성