Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-SSG - Locking Assemblies SSG, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies SSG
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsatz_ssg/spannsatz_ssg.prj},{NB=61520028},{ARTNR=61520028},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=28},{DD=40},{L=42},{L1=30},{D1=52},{T=248},{FAX=17},{PW=54},{PN=40},{G=M35x1,5},{TA=340},{GEW=0.24},{TYP=KM 7},{BX1=8},{BX2=1.25},{BX3=35},{BX4=5},{BX5=5.5},{BX6=1.25},{PPATH=spannsatz_ssg_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
D1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
G
Thread size locknut (8.8)
ⁿ/ₐ
TA
TA - Fastening torque of slotted nut
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61520014
61520014
Steel
Steel
T = transmittable torque ...
14
25
30
20
32
61
9
81
43
M20x1
95
0.08
84879059
61520015
61520015
Steel
Steel
T = transmittable torque ...
15
25
30
20
32
72
9
82
46
M20x1
95
0.08
84879059
61520016
61520016
Steel
Steel
T = transmittable torque ...
16
25
30
20
32
73
9
75
45
M20x1
95
0.07
84879059
61520017
61520017
Steel
Steel
T = transmittable torque ...
17
25
32
20
32
82
9
72
46
M20x1
95
0.09
84879059
61520018
61520018
Steel
Steel
T = transmittable torque ...
18
30
32
20
38
98
10
78
44
M25x1,5
160
0.12
84879059
61520019
61520019
Steel
Steel
T = transmittable torque ...
19
30
32
20
38
102
11
73
44
M25x1,5
160
0.12
84879059
61520020
61520020
Steel
Steel
T = transmittable torque ...
20
30
32
20
38
110
11
69
44
M25x1,5
160
0.11
84879059
61520022
61520022
Steel
Steel
T = transmittable torque ...
22
35
36
25
45
165
13
71
45
M30x1,5
220
0.18
84879059
61520024
61520024
Steel
Steel
T = transmittable torque ...
24
35
36
25
45
178
14
65
45
M30x1,5
220
0.16
84879059
61520025
61520025
Steel
Steel
T = transmittable torque ...
25
35
36
25
45
178
14
58
43
M30x1,5
220
0.19
84879059
61520028
61520028
Steel
Steel
T = transmittable torque ...
28
40
42
30
52
248
17
54
40
M35x1,5
340
0.24
84879059
61520030
61520030
Steel
Steel
T = transmittable torque ...
30
40
42
30
52
273
17
51
40
M35x1,5
340
0.24
84879059
61520032
61520032
Steel
Steel
T = transmittable torque ...
32
45
44
30
58
347
21
59
45
M40x1,5
480
0.32
84879059
61520035
61520035
Steel
Steel
T = transmittable torque ...
35
45
44
30
58
406
22
57
47
M40x1,5
480
0.32
84879059
61520038
61520038
Steel
Steel
T = transmittable torque ...
38
50
45
30
65
510
25
62
46
M45x1,5
680
0.35
84879059
61520040
61520040
Steel
Steel
T = transmittable torque ...
40
50
45
30
65
520
27
54
44
M45x1,5
680
0.33
84879059
61520042
61520042
Steel
Steel
T = transmittable torque ...
42
55
46
30
70
650
29
68
52
M50x1,5
870
0.43
84879059
61520045
61520045
Steel
Steel
T = transmittable torque ...
45
55
46
30
70
660
31
57
48
M50x1,5
870
0.40
84879059
61520048
61520048
Steel
Steel
T = transmittable torque ...
48
60
46
30
75
810
34
58
48
M55x2
970
0.45
84879059
61520050
61520050
Steel
Steel
T = transmittable torque ...
50
60
46
30
75
850
34
58
49
M55x2
970
0.40
84879059
61520055
61520055
Steel
Steel
T = transmittable torque ...
55
65
46
30
80
1020
37
59
50
M60x2
1100
0.44
84879059
61520060
61520060
Steel
Steel
T = transmittable torque ...
60
70
52
30
85
1290
43
62
52
M65x2
1300
0.55
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성