lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-EFM-FLM-1GG-RG7 - Ready-to-Install Flange Nuts EFM with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Single-Thread, right and left hand
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/ebf_fm_efm_din103_rg7.prj},{NB=Tr. 70x10 RH-64477570},{ARTNR=64477570},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{AUSF=EFM},{ISO=Tr. 70x10 RH},{D1=95},{D2=180},{D3=140},{D4=17},{L=100},{L1=30},{L2=16},{GEW=7.80},{ARTNR1=64470195},{ARTNR2=64470295},{TYP=0},{NDM=70},{P=10},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ISO
Trapezoidal Thread d
[mm]
D1
D1 - h9
[mm]
D2
D2 - DIN ISO 2768-m
[mm]
D3
D3 - DIN ISO 2768-m
[mm]
D4
6 x D4 - DIN ISO 2768-m
[mm]
L
L - DIN ISO 2768-m
[mm]
L1
L1 - DIN ISO 2768-m
[mm]
L2
L2 - DIN ISO 2768-m
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. Cardan Adapter KARA
ⁿ/ₐ
ARTNR2
Product No. Adapter Console KONA
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64477512
64477512
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 12x3 RH
28
48
38
6
28
12
8
0.24
64470128
64470228
73181900
64477514
64477514
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 14x4 RH
28
48
38
6
35
12
8
0.24
64470128
64470228
73181900
64477516
64477516
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 16x4 RH
28
48
38
6
44
12
8
0.25
64470128
64470228
73181900
64477518
64477518
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 18x4 RH
28
48
38
6
44
12
8
0.26
64470128
64470228
73181900
64477520
64477520
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 20x4 RH
32
55
45
7
44
12
8
0.35
64470132
64470232
73181900
64477524
64477524
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 24x5 RH
32
55
45
7
44
12
8
0.30
64470132
64470232
73181900
64477528
64477528
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 28x5 RH
38
62
50
7
46
14
8
0.42
64470138
64470238
73181900
64477530
64477530
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 30x6 RH
38
62
50
7
46
14
8
0.42
64470138
64470238
73181900
64477532
64477532
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 32x6 RH
38
62
50
7
46
14
8
0.38
64470138
64470238
73181900
64477536
64477536
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 36x6 RH
45
70
58
7
59
16
10
0.64
64470145
64470245
73181900
64477540
64477540
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 40x7 RH
63
95
78
9
73
16
10
1.82
64470163
64470263
73181900
64477544
64477544
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 44x7 RH
63
95
78
9
73
16
10
1.82
64470163
64470263
73181900
64477548
64477548
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 48x8 RH
72
110
90
11
97
18
10
2.80
64470172
64470272
73181900
64477550
64477550
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 50x8 RH
72
110
90
11
97
18
10
2.80
64470172
64470272
73181900
64477552
64477552
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 52x8 RH
72
110
90
11
97
18
10
2.80
64470172
64470272
73181900
64477560
64477560
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 60x9 RH
85
125
105
11
99
20
10
3.85
64470185
64470285
73181900
64477570
64477570
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 70x10 RH
95
180
140
17
100
30
16
7.80
64470195
64470295
73181900
64477612
64477612
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 12x3 LH
28
48
38
6
28
12
8
0.24
64470128
64470228
73181900
64477614
64477614
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 14x4 LH
28
48
38
6
35
12
8
0.24
64470128
64470228
73181900
64477616
64477616
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 16x4 LH
28
48
38
6
44
12
8
0.25
64470128
64470228
73181900
64477618
64477618
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 18x4 LH
28
48
38
6
44
12
8
0.26
64470128
64470228
73181900
64477620
64477620
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 20x4 LH
32
55
45
7
44
12
8
0.35
64470132
64470232
73181900
64477624
64477624
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 24x5 LH
32
55
45
7
44
12
8
0.30
64470132
64470232
73181900
64477628
64477628
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 28x5 LH
38
62
50
7
46
14
8
0.42
64470138
64470238
73181900
64477630
64477630
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 30x6 LH
38
62
50
7
46
14
8
0.42
64470138
64470238
73181900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성