lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-TR-1GG-C15 - Metric ISO-Trapezoidal-Threaded Spindles DIN 103, Steel C15, Single-Thread, Right Hand and Left Hand
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/trgsp_din103_c15_1-gg_r_l.prj},{NB=64083000-Tr. 30x6 LHx3000},{ARTNR=64083000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C15},{HW=-},{ISO=Tr. 30x6 LH},{L=3000},{KM=26.547},{GM=26.882},{KR=21.90},{GEW=14.10},{TYP=1},{NDM=30},{P=6},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread Outside-Ø x Lead
[mm]
L
Length L
[mm]
KM
Flanks-Ø min.
[mm]
GM
Flanks-Ø max.
[mm]
KR
Core-Ø min.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64001000
64001000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 RH
1000
8.191
8.415
5.84
0.60
73181900
64011000
64011000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 RH
1500
8.191
8.415
5.84
0.90
73181900
64021000
64021000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 RH
2000
8.191
8.415
5.84
1.20
73181900
64031000
64031000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 RH
3000
8.191
8.415
5.84
1.80
73181900
64041000
64041000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 LH
1000
8.191
8.415
5.84
0.60
73181900
64051000
64051000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 LH
1500
8.191
8.415
5.84
0.90
73181900
64061000
64061000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 LH
2000
8.191
8.415
5.84
1.20
73181900
64081000
64081000
Steel
Steel C15
Lead is not in accordance...
Tr. 10x3 LH
3000
8.191
8.415
5.84
1.80
73181900
64001200
64001200
Steel
Steel C15
-
Tr. 12x3 RH
1000
10.191
10.415
7.84
0.80
73181900
64011200
64011200
Steel
Steel C15
-
Tr. 12x3 RH
1500
10.191
10.415
7.84
1.20
73181900
64021200
64021200
Steel
Steel C15
-
Tr. 12x3 RH
2000
10.191
10.415
7.84
1.60
73181900
64031200
64031200
Steel
Steel C15
-
Tr. 12x3 RH
3000
10.191
10.415
7.84
2.40
73181900
64041200
64041200
Steel
Steel C15
-
Tr. 12x3 LH
1000
10.191
10.415
7.84
0.80
73181900
64051200
64051200
Steel
Steel C15
-
Tr. 12x3 LH
1500
10.191
10.415
7.84
1.20
73181900
64061200
64061200
Steel
Steel C15
-
Tr. 12x3 LH
2000
10.191
10.415
7.84
1.60
73181900
64081200
64081200
Steel
Steel C15
-
Tr. 12x3 LH
3000
10.191
10.415
7.84
2.40
73181900
64001400
64001400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 RH
1000
11.640
12.415
8.80
0.90
73181900
64011400
64011400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 RH
1500
11.640
12.415
8.80
1.35
73181900
64021400
64021400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 RH
2000
11.640
12.415
8.80
1.80
73181900
64031400
64031400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 RH
3000
11.640
12.415
8.80
2.70
73181900
64041400
64041400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 LH
1000
11.640
12.415
8.80
0.90
73181900
64051400
64051400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 LH
1500
11.640
12.415
8.80
1.35
73181900
64061400
64061400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 LH
2000
11.640
12.415
8.80
1.80
73181900
64081400
64081400
Steel
Steel C15
Lead is not in accordance...
Tr. 14x4 LH
3000
11.640
12.415
8.80
2.70
73181900
64001600
64001600
Steel
Steel C15
-
Tr. 16x4 RH
1000
13.640
13.905
10.80
1.40
73181900
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성