lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZST-M1-M6-C45-BR-ECO - Gear Racks Made from Steel C45, Module 1 to 6, Economy-Line
MÄDLER
Drive Element
Gear Racks
Racks straight teeth
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnstangen/gerade_verzahnt/zst_c45_brueniert_eco.prj},{NB=24111609},{ARTNR=24111609},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45, brüniert},{FLM=Nicht für fortlaufende Montage abgelängt},{M=2.0},{B=20},{HA=20},{H0=18.0},{NL=2000},{IL=2004,0-1,5},{GEW=5.54},{Z=319},{L=2004.0},{TISTL=1.5},{TO=6.2832},{R=0.30},{TYP=2},{LL=2004.341},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FLM
Version mounting
ⁿ/ₐ
M
Module
ⁿ/ₐ
B
b
[mm]
HA
ha
[mm]
H0
h0
[mm]
NL
Nominal length L
[mm]
IL
Effective Length
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
22411608
22411608
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.0
10
10
9.0
1000
-
0.68
84839089
22411609
22411609
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.0
10
10
9.0
2000
-
1.36
84839089
22411612
22411612
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.0
15
15
14.0
1000
-
1.61
84839089
22411619
22411619
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.0
15
15
14.0
2000
-
3.32
84839089
22811605
22811605
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.5
15
15
13.5
1000
-
1.54
84839089
22811609
22811609
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.5
15
15
13.5
2000
-
3.09
84839089
22811612
22811612
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.5
17
17
15.5
1000
-
2.05
84839089
22811619
22811619
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
1.5
17
17
15.5
2000
-
4.10
84839089
24111605
24111605
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
2.0
20
20
18.0
1000
1005,0-1
2.77
84839089
24111609
24111609
Steel, black oxide finish
Steel C45, black oxide fi...
Not cut for continuous li...
2.0
20
20
18.0
2000
2004,0-1,5
5.54
84839089
24211605
24211605
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
2.5
25
25
22.5
1000
1005,0-1
4.35
84839089
24211609
24211609
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
2.5
25
25
22.5
2000
2002,5-1,5
8.70
84839089
24311605
24311605
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
3.0
30
30
27.0
1000
1008,0-1,5
6.27
84839089
24311609
24311609
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
3.0
30
30
27.0
2000
2007,0-1,5
12.54
84839089
24411605
24411605
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
4.0
40
40
36.0
1000
1005,0-1,5
11.10
84839089
24411609
24411609
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
4.0
40
40
36.0
2000
2010,0-1,5
22.20
84839089
24511605
24511605
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
5.0
50
50
45.0
1000
1005,0-1,5
17.50
84839089
24511609
24511609
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
5.0
50
50
45.0
2000
2010,0-1,5
35.00
84839089
24611605
24611605
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
6.0
60
60
54.0
1000
998,5-1,5
24.60
84839089
24611609
24611609
Steel, black oxide finish
Steel C45, black oxide fi...
Cut for continuous linkin...
6.0
60
60
54.0
2000
1997,5-1,5
49.20
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성