Nederlands
polski
English
품질보증 정보
카탈로그: Neff Gewindetriebe
생성됨: 19.10.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Screw Jacks Type R with Ball screw KGS
Neff Gewindetriebe
Screw Jacks M/J-Series
Screw Jacks Type R Rotating screw
Powered by
CAD모델 선택
{neff_gwtr/02_spindelhubgetriebe/03_bauart_r/kgs_r_asmtab.prj},{NB=M3-R-6-K-3210-100-209-FLP-DFM-0-0-0 },{SPINDEL=3210},{D=25.000},{HMIN=0.000},{HMAX=5900.000},{A1=130},{A2=45},{A3=31},{AA1=106},{VERSBL=4},{AA2=12},{B1=45.0},{B2=105},{B3=195},{B4=110},{BB1=81},{BB2=36},{BB3=5},{BB4=15},{B5=2.0},{B6=10},{C1X=20},{C2=82},{C3=25},{C4=23},{C6=41.0},{D2=20},{P=6.000},{DD4=23},{D5=46.0},{NDM6=10.000},{D7=40},{D8=17},{NDM9=8.000},{R=44},{FF=0.000},{FX=23.000},{FF2=25.000},{F1X=20.000},{LB4=30.000},{LB4X=16.000},{PD6=1.500},{BBEF=30.0},{L5X=25},{F4X=90},{DI=48},{FA=1.000},{FE=1.100},{USH=6:1},{HUB=100},{SE=1.000},{ZUBEHOER1=1.000},{MT=1},{RF=1},{ZUBEHOER=0},{WELLENENDE=0.000},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{VL=0},{LZ=1},{SPINDELENDE=0.000},{POSM=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BG
Overall size
ⁿ/ₐ
SPINDEL
Screw
ⁿ/ₐ
GL
useable thread length GL
[mm]
INFO
Note
ⁿ/ₐ
HPUH
Stroke per revolution of the drive shaft (mm) - High travel speed
[mm]
HPUL
Stroke per revolution of the drive shaft (mm) - low travel speed
[mm]
WGH
Efficiency (%) - fast ratio
[%]
WGL
Efficiency (%) - slow ratio
[%]
GWOH
Weight (kg) - without Stroke
[kg]
GWMH
Weight (kg per 100 mm Stroke)
[kg]
LLMH
Idle torque (Nm) - fast ratio
[Nm]
LLML
Idle torque (Nm) - slow ratio
[Nm]
A1
[mm]
A2
[mm]
A3
[mm]
AA1
a1
[mm]
AA2
a2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
BB1
b1
[mm]
BB2
b2
[mm]
BB3
b3
[mm]
BB4
b4
[mm]
B5
b5
[mm]
B6
b6
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C6
[mm]
D1
Ø D1k6
[mm]
D2
Ø D2j6
[mm]
D4KGT
D4
ⁿ/ₐ
DD4
d4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
Ø D7H7
[mm]
D8
[mm]
D9
ⁿ/ₐ
R
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
Auxiliary variable
[mm]
F3
[mm]
F4
[mm]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
M0-R-4-K-1205-100-155-FLP...
M0
1205
155
If a different thread len...
1.25
0.31
60
48
0.6
0.09
0.02
0.016
60
20
18
48
6
20.0
105
92
52
38
14
3
12
1.0
6
10.0
50
12
12
25.0
9x20
8
1205
12
26.0
M6
22
10
M5
24
12
42
48
24
38
6
84834025
The current delivery time...
M1-R-4-K-1605-100-166-FLP...
M1
1605
166
If a different thread len...
1.25
0.31
57
46
1.3
0.26
0.04
0.03
80
25
24
60
10
24.0
72
120
75
52
18
3
13
1.0
6
12.0
62
15
12
31.0
10x21.5
12
1605
12
30.0
M8
32
12
M5
32
12/12
44/44
48/48
28
38/38
6/6
84834025
The current delivery time...
M1-R-4-K-1610-100-179-FLP...
M1
1610
179
If a different thread len...
0.63
2.5
57
46
1.3
0.26
0.04
0.03
80
25
24
60
10
24.0
72
120
75
52
18
3
13
1.0
6
12.0
62
15
12
31.0
10x21.5
12
1610
12
30.0
M8
32
12
M5
32
12/12
44/44
48/48
28
38/38
6/6
84834025
The current delivery time...
M1-R-4-K-1616-100-169-FLP...
M1
1616
169
If a different thread len...
1
4
57
46
1.3
0.26
0.04
0.03
80
25
24
60
10
24.0
72
120
75
52
18
3
13
1.0
6
12.0
62
15
12
31.0
10x21.5
12
1616
12
30.0
M8
32
12
M5
32
12/12
44/44
48/48
28
38/38
6/6
84834025
The current delivery time...
M1-R-4-K-1640-100-169-FLP...
M1
1640
169
If a different thread len...
2.5
10
57
46
1.3
0.26
0.04
0.03
80
25
24
60
10
24.0
72
120
75
52
18
3
13
1.0
6
12.0
62
15
12
31.0
10x21.5
12
1640
12
30.0
M8
32
12
M5
32
12/12
44/44
48/48
28
38/38
6/6
84834025
The current delivery time...
M2-R-4-K-2005-100-172-FLP...
M2
2005
172
If a different thread len...
1.25
0.31
56
44
2.3
0.42
0.11
0.10
100
32
28
78
11
27.5
85
140
90
63
20
5
15
2.0
10
15.0
75
20
18
37.5
14x25
15
2005
18
38.7
M8
35
15
M6
35
12/12
44/44
55/55
36
45/45
7/7
84834025
The current delivery time...
M2-R-4-K-2020-100-130-FLP...
M2
2020
130
If a different thread len...
1.25
0.31
56
44
2.3
0.42
0.11
0.10
100
32
28
78
11
27.5
85
140
90
63
20
5
15
2.0
10
15.0
75
20
18
37.5
14x25
15
2020
18
38.7
M8
35
15
M6
35
12/12
44/44
55/55
32
45/45
7/7
84834025
The current delivery time...
M2-R-4-K-2050-100-186-FLP...
M2
2050
186
If a different thread len...
3.12
12.5
56
44
2.3
0.42
0.11
0.10
100
32
28
78
11
27.5
85
140
90
63
20
5
15
2.0
10
15.0
75
20
18
37.5
14x25
15
2050
18
38.7
M8
35
15
M6
35
12/12
44/44
55/55
32
45/45
7/7
84834025
The current delivery time...
M3-R-6-K-2505-100-182-FLP...
M3
2505
182
If a different thread len...
0.83
0.21
55
43
7
1.14
0.15
0.12
130
45
31
106
12
45.0
105
195
110
81
36
5
15
2.0
10
20.0
82
25
23
41.0
16x42.5
20
2505
23
46.0
M10
40
17
M8
44
14/14
46/46
62/62
40
50/50
7/7
84834025
The current delivery time...
M3-R-6-K-3210-100-209-FLP...
M3
3210
209
If a different thread len...
0.41
1.66
55
43
7
1.14
0.15
0.12
130
45
31
106
12
45.0
105
195
110
81
36
5
15
2.0
10
20.0
82
25
23
41.0
16x42.5
20
3210
23
46.0
M10
40
17
M8
44
14/14
46/46
62/62
40
50/50
7/7
84834025
The current delivery time...
M3-R-6-K-3220-100-220-FLP...
M3
3220
220
If a different thread len...
0.83
3.33
55
43
7
1.14
0.15
0.12
130
45
31
106
12
45.0
105
195
110
81
36
5
15
2.0
10
20.0
82
25
23
41.0
16x42.5
20
3220
23
46.0
M10
40
17
M8
44
14/14
46/46
62/62
40
50/50
7/7
84834025
The current delivery time...
M3-R-6-K-3240-100-185-FLP...
M3
3240
185
If a different thread len...
1.66
6.66
55
43
7
1.14
0.15
0.12
130
45
31
106
12
45.0
105
195
110
81
36
5
15
2.0
10
20.0
82
25
23
41.0
16x42.5
20
3240
23
46.0
M10
40
17
M8
44
14/14
46/46
62/62
38
50/50
7/7
84834025
The current delivery time...
M3-R-6-K-3260-100-208-FLP...
M3
3260
208
If a different thread len...
2.5
10
55
43
7
1.14
0.15
0.12
130
45
31
106
12
45.0
105
195
110
81
36
5
15
2.0
10
20.0
82
25
23
41.0
16x42.5
20
3260
23
46.0
M10
40
17
M8
44
14/14
46/46
62/62
40
50/50
7/7
84834025
The current delivery time...
M4-R-7-K-4005-100-207-FLP...
M4
4005
207
If a different thread len...
0.71
0.18
53
43
19
1.67
0.35
0.25
180
63
39
150
15
47.5
145
240
150
115
36
6
16
3.0
14
25.0
117
30
32
58.5
20x45
25
4005
32
60.0
M12
52
25
M10
55
16/16
73/59
95/80
63
78/68
9/7
84834025
The current delivery time...
M4-R-7-K-4010-100-221-FLP...
M4
4010
221
If a different thread len...
1.43
0.36
56
45
19
1.67
0.35
0.25
180
63
39
150
15
47.5
145
240
150
115
36
6
16
3.0
14
25.0
117
30
32
58.5
20x45
25
4010
32
60.0
M12
52
25
M10
55
16/16
73/59
95/80
63
78/68
9/7
84834025
The current delivery time...
M4-R-7-K-4020-100-230-FLP...
M4
4020
230
If a different thread len...
2.86
0.71
56
45
19
1.67
0.35
0.25
180
63
39
150
15
47.5
145
240
150
115
36
6
16
3.0
14
25.0
117
30
32
58.5
20x45
25
4010
32
60.0
M12
52
25
M10
55
16/16
73/59
95/80
0
78/68
9/7
84834025
The current delivery time...
M4-R-7-K-4040-100-235-FLP...
M4
4040
235
If a different thread len...
1.43
5.71
56
45
19
1.67
0.35
0.25
180
63
39
150
15
47.5
145
240
150
115
36
6
16
3.0
14
25.0
117
30
32
58.5
20x45
25
4040
32
60.0
M12
52
25
M10
55
16/16
73/59
95/80
0
78/68
9/7
84834025
The current delivery time...
M5-R-9-K-5010-100-245-FLP...
M5
5010
245
If a different thread len...
1.1
0.28
47
37
35
3.04
0.84
0.51
200
71
46
166
17
67.5
165
300
170
131
56
8
30
1.5
16
25.0
160
45
40
80.0
25x65
40
5010
40
85.0
M20
62
28
M12
70
18/18
97/97
110/110
75
90/90
11/11
84834025
The current delivery time...
M5-R-9-K-5020-100-245-FLP...
M5
5020
245
If a different thread len...
0.56
2.22
47
37
35
3.04
0.84
0.51
200
71
46
166
17
67.5
165
300
170
131
56
8
30
1.5
16
25.0
160
45
40
80.0
25x65
40
5020
40
85.0
M20
62
28
M12
70
18/18
97/97
110/110
75
90/90
11/11
84834025
The current delivery time...
J3-R-10-K-8010-100-245-FL...
J3
8010
245
If a different thread len...
1.0
0.25
45
34
63
6.13
1.32
0.97
240
80
60
190
25
67.5
220
355
225
170
56
8
45
3.0
18
25.0
165
75
40
82.5
30x65
60
8010
40
120.0
M30
80
32
M12
80
30/22
110/101
190/145
105
150/125
17/14
84834025
The current delivery time...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성